1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Clamp, Anti-Vibration PP Saddle (Part Number)

Resin Clamp, Anti-Vibration PP Saddle
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 68.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· PP strapping for floating SGP piping.
· Comes with 3 mm rubber.
· Height can be adjusted in increments of 5 mm when "Pedestal for PP saddles" is used.
· When used alone, this product is ineffective in noticeably reducing vibration transmissibility.
· To be used for internal piping.
· Use A pins or screws to fix.
· Made of polypropylene.

 
Part Number
A10520-0019
A10520-0038
A10520-0042
A10520-0057
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe Compatible Pipe Outer Diameter
(mm)

฿ 102.86

AKG SADDLE BAND 1 Piece(s) Available 8 Day(s) 20~Less than 30SGP-20A27.2

฿ 68.96

AKG SADDLE BAND 1 Piece(s) Available 8 Day(s) 20~Less than 30SGP-15A21.7

฿ 121.15

AKG SADDLE BAND 1 Piece(s) Available 12 Day(s) 30~Less than 40SGP-25A34

฿ 115.05

AKG SADDLE BAND 1 Piece(s) Available 12 Day(s) 30~Less than 40VD-20A31.2

Loading...

  1. 1

Basic Information

Type Fittings for Vibration Proofing Applicable Pipe Type SGP Pipe Material Polypropylene
Qty.(piece) 1