1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Piping Bracket, Vibration Proof CL Hanging Lock and 3t Rubber (Part Number)

Piping Bracket, Vibration Proof CL Hanging Lock and 3t Rubber
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 127.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Vibration proof auxiliary hanging band for outer surface-coated steel pipes.
· With 3mm rubber.
· Zinc electroplating finish

 
Part Number
A10178-0021
A10178-0055
A10178-0074
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)

฿ 127.62

AKG PIPE HANGERS 1 Piece(s) Available 10 Day(s) 30~Less than 4020A3/431.2

฿ 162.67

AKG PIPE HANGERS 1 Piece(s) Available 13 Day(s) 40~Less than 5032A1 1/446.3

฿ 225.91

AKG PIPE HANGERS 1 Piece(s) Available 13 Day(s) 60~Less than 7050A264.1

Loading...

  1. 1

Basic Information

Type Fitting-related Components for Vibration Proofing Material Steel Applicable Tube Type Coating Steel Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1