1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Suspending Type Fixture KAWAKEN QL Deck Hanger (Part Number)

AKG PIPE HANGERS

Suspending Type Fixture KAWAKEN QL Deck Hanger
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 105.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Only for JFE (previously Kawasaki Kenzai) QL decks.
· Hangar fixture is made of galvanized steel sheet with a thickness of 2.3 mm.
· Permissible static load: 1323 N (135 kgf).
· The mounting position of the hangar fixture is 300 mm for the width direction of the deck, and can be freely selected for the length direction of the deck.

 
Part Number
A10287-0011
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 105.48

AKG PIPE HANGERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Hanging Band Related Parts Material Steel Surface Treatment Zinc Plating
Deck Format QL Deck Allowable Static Load(kgf) 135 The Diameter of Hanging Bolt W3/8
Qty.(piece) 1 Part number (Part number) Hanger Bracket Deck Width 185

Please check the type/dimensions/specifications of the part A10287-0011 in the Suspending Type Fixture KAWAKEN QL Deck Hanger series.