(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Saddle clamp for copper pipes.
· Flexible PVC-coated type.
· Has excellent electrical insulation and protects the pipe’s surface from minor scratches resulting from contact with pipe support brackets.
· The material properties of the PVC allow for piping at room temperature and up to 80°C.
· Use fixtures such as A pins and screws to fix.
· Electrogalvanized finish.
Part Number |
---|
A10434-0019 |
A10434-0023 |
A10434-0038 |
A10434-0042 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main fit tube(or application tube)outside diameter (mm) | The size of diameter of steel pipe (A) | Nominal Diameter (B) | Compatible Pipe Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 67.43 | AKG SADDLE BAND | 1 Piece(s) | Available | 3 Day(s) | 10~Less than 20 | 10A | 3/8 | 12.7 | |
฿ 70.10 | AKG SADDLE BAND | 1 Piece(s) | Available | 3 Day(s) | 10~Less than 20 | 15A | 1/2 | 15.88 | |
฿ 63.24 | AKG SADDLE BAND | 1 Piece(s) | Available | 8 Day(s) | 20~Less than 30 | 20A | 3/4 | 22.22 | |
฿ 68.19 | AKG SADDLE BAND | 1 Piece(s) | Available | 3 Day(s) | 20~Less than 30 | 25A | 1 | 28.58 |
Loading...
Type | Saddle band | Applicable Pipe Type | Copper Pipe | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Plasticized Polyvinyl Chloride Coating (Electrolytic Zinc Plating) | Qty.(piece) | 1 |
How can we improve?
How can we improve?