1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Saddle Clamp Clip Saddle (SD Type) (Part Number)

Saddle Clamp Clip Saddle (SD Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 48.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Clip type saddle clamp.
Flexible PVC-coated type.
[Features]
· The material properties of the PVC allow for piping at room temperature and up to 80°C.
· Electrogalvanized finish.

 
Part Number
A10450-0012
A10450-0027
A10450-0031
A10450-0046
A10450-0065
A10450-0070
A10450-0084
A10450-0099
A10450-0101SALE
A10450-0116
A10450-0135
A10450-0140
A10450-0154
A10450-0169
A10450-0173
A10450-0188
A10450-0192
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe Compatible Pipe Outer Diameter
(mm)

฿ 48.00

SADDLE BAND 1 Piece(s) Same day 1~Less than 10SD-66.5

฿ 104.77

SADDLE BAND 1 Piece(s) Available Same day 1~Less than 10SD-88

฿ 65.10

SADDLE BAND 1 Piece(s) Same day 10~Less than 20SD-1010

฿ 73.16

SADDLE BAND 1 Piece(s) Same day 10~Less than 20SD-1212

฿ 96.00

SADDLE BAND 1 Piece(s) Same day 10~Less than 20SD-1515

฿ 76.96

AKG SADDLE BAND 1 Piece(s) Available 3 Day(s) 10~Less than 20SD-1818

฿ 83.05

AKG SADDLE BAND 1 Piece(s) Available 5 Day(s) 20~Less than 30SD-2020

฿ 91.05

AKG SADDLE BAND 1 Piece(s) Available 5 Day(s) 20~Less than 30SD-2222

฿ 122.71

฿ 47.33

SADDLE BAND 1 Piece(s) Same day 20~Less than 30SD-2525

฿ 104.77

AKG SADDLE BAND 1 Piece(s) Available 5 Day(s) 20~Less than 30SD-2828

฿ 121.53

AKG SADDLE BAND 1 Piece(s) Available 5 Day(s) 30~Less than 40SD-3030

฿ 224.52

SADDLE BAND 1 Piece(s) 5 Day(s) 30~Less than 40SD-3535

฿ 156.19

AKG SADDLE BAND 1 Piece(s) Available 3 Day(s) 40~Less than 50SD-4040

฿ 210.24

AKG SADDLE BAND 1 Piece(s) 5 Day(s) 10~Less than 20SD-4545

฿ 144.86

AKG SADDLE BAND 1 Piece(s) 3 Day(s) 50~Less than 60SD-5050

฿ 169.16

AKG SADDLE BAND 1 Piece(s) 10 Day(s) 50~Less than 60SD-5555

฿ 200.49

AKG SADDLE BAND 1 Piece(s) 12 Day(s) 60~Less than 70SD-6060

Loading...

  1. 1

Basic Information

Type Saddle band Applicable Pipe Type Not Specified Material Steel
Surface Treatment Plasticized Polyvinyl Chloride Coating (Electrolytic Zinc Plating) Qty.(piece) 1