(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra-high pressure type coupler capable of withstanding a maximum pressure of 98 MPa.
[Features]
· Ultra-high pressure type capable of withstanding a maximum pressure of 98 Mpa (1, 000kgf/cm2)
· Unique screw lock system also enables the device to withstand vibration and impacts while connected.
· The valve is a metal-touch type.
· Features outstanding durability.
· Maintains and ensures safety even while subject to vibration and impacts during operation using a special screw lock method
Part Number |
---|
KS-700 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 1,136.14 ฿ 629.54 | ONE TOUCH JOINT | 1 Piece(s) | Same day | 10 |
Loading...
Types of connection parts | Threaded | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Special Carbon Steel |
---|---|---|---|---|---|
Applicable Fluids | Oil | Types | Standard | Operating Environment/Applications | Industrial Machinery |
Structure of Valve | Double passages opening closing type | Seal Material | Nitrile Rubber | Operating Temperature Range(°C) | -20::80 |
Operating Pressure Range(MPa) | ::68.6 | Type of Connection Thread T | R3/8 | Minimum Sectional Area(mm2) | 5.8 |
Please check the type/dimensions/specifications of the part KS-700 in the High Locked Cap KSP700 Type Socket series.
How can we improve?
How can we improve?