1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Pressure Auto Cup SPH050 Type, Socket (Part Number)

High Pressure Auto Cup SPH050 Type, Socket
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 834.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The SPH-type was developed especially as a high-pressure hydraulic pipe fitting.
· Applications = hydraulic equipment/rolling machine circuits/industrial machinery/hydraulic plant circuits/aircraft/agricultural machinery/other.
· Performance = Excellent performance and safety verified by one million impulse test.
· Durability = Withstood 250, 000 times attachment and removal test.

Part Number
SH-250
SH-250-VT-20SALE
SH-450
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSeal Material Operating Temperature Range
(°C)
Type of Connection Thread T Minimum Sectional Area
(mm2)

฿ 834.00

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 10[NBR] Nitrile Rubber-20~80Rc1/424.5

฿ 992.60

฿ 544.14

ONE TOUCH JOINT 1 Piece(s) Same day 10[Fluororubber] Fluorine Rubber-15~180Rc1/424.5

฿ 1,336.50

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 10[NBR] Nitrile Rubber-20~80Rc1/277.4

Loading...

  1. 1

Basic Information

Types of connection parts Female Threaded Plug (Male) / Socket (Female) Socket (female) Body Material Special Carbon Steel
Applicable Fluids Oil Types Standard Operating Environment/Applications Standard / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening closing type Operating Pressure Range(MPa) ::20.6