(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The flat spring nut is a flat spring nut that has a thread part and a mounting part.
· Prevents falling off from the counterpart component by the spring action of the mounting part.
· Lightweight than weld nuts or self-clinching nuts, and aims for simplification to accommodate relatively light tightening requirements.
· Can be used when it is difficult to hold the nut with tools or hands due to mounting space restrictions.
· There is a float installed on the side that supports the panel, and this float functions to position the speed nut and to prevent it from falling off.
· Excellent workability by preventing the nut from falling off, due to it being initially pre-mounted on the panel end part
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Material | Surface Treatment | Screw Thread Types | Sales Unit | Surface Treatment (Details) | Pitch/(Ridge Number) | Full length (A) | Applicable Panel(P) Minimum | Applicable Panel(P) Maximum |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2.70 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | Steel | Trivalent Chromate | Metric coarse | Low Quantity (can be purchased from one) | Zinc Plating Trivalent Chromate | 0.5 | 18 | 0.6 | 1 | ||
฿ 32.85 ฿ 23.09 | NUT | 1 Piece(s) | Same day | 10 | 3 | Stainless Steel | No | Metric coarse | Low Quantity (can be purchased from one) | No | 0.5 | 11.5 | 0.6 | 1.2 | |||
฿ 6.67 | NUT | 1 Piece(s) | 5 Day(s) | 10 | - | Stainless Steel | No | Unified coarse | Low Quantity (can be purchased from one) | No | 24-Shaped | 11.5 | 0.6 | 1.2 | |||
฿ 9.06 | NUT | 1 Piece(s) | 5 Day(s) | 10 | 4 | Steel | No | Metric coarse | Low Quantity (can be purchased from one) | No | 0.7 | 20 | 0.7 | 1.2 | |||
฿ 9.05 | NUT | 1 Piece(s) | 5 Day(s) | 10 | 4 | Steel | Trivalent Chromate | Metric coarse | Low Quantity (can be purchased from one) | Zinc Plating Trivalent Chromate | 0.7 | 20 | 0.7 | 1.2 | |||
฿ 8.17 | NUT | 1 Piece(s) | 5 Day(s) | 10 | 4 | Stainless Steel | No | Metric coarse | Low Quantity (can be purchased from one) | No | 0.7 | 16.5 | 0.7 | 1.2 | |||
฿ 3.10 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | - | Steel | Trivalent Chromate | Unified coarse | Low Quantity (can be purchased from one) | Zinc Plating Trivalent Chromate | 16-Shaped | 20 | 0.8 | 1.5 | ||
฿ 3.10 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | - | Steel | No | Unified coarse | Low Quantity (can be purchased from one) | No | 16-Shaped | 20 | 1 | 1.6 | ||
฿ 3.60 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | - | Steel | Trivalent Chromate | Unified coarse | Low Quantity (can be purchased from one) | Zinc Plating Trivalent Chromate | 16-Shaped | 20 | 1 | 1.6 | ||
฿ 3.08 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | - | Steel | No | Unified coarse | Low Quantity (can be purchased from one) | No | 16-Shaped | 16.3 | 1 | 1.6 | ||
฿ 3.10 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | - | Steel | Trivalent Chromate | Unified coarse | Low Quantity (can be purchased from one) | Zinc Plating Trivalent Chromate | 16-Shaped | 16.3 | 1 | 1.6 | ||
฿ 3.10 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | - | Steel | Trivalent Chromate | Unified coarse | Low Quantity (can be purchased from one) | Zinc Plating Trivalent Chromate | 16-Shaped | 20 | 2 | 2.7 | ||
฿ 3.10 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | Stainless Steel | No | Metric coarse | Low Quantity (can be purchased from one) | No | 0.7 | 11.4 | 0.7 | 0.9 | ||
฿ 8.58 | NUT | 1 Piece(s) | 5 Day(s) | 10 | 4 | Stainless Steel | No | Metric coarse | Low Quantity (can be purchased from one) | No | 0.7 | 12.4 | 2.5 | 2.8 | |||
฿ 3.10 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | - | Steel | Trivalent Chromate | Unified coarse | Low Quantity (can be purchased from one) | Zinc Plating Trivalent Chromate | 16-Shaped | 17 | 0.7 | 1.6 | ||
฿ 3.60 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | - | Stainless Steel | No | Unified coarse | Low Quantity (can be purchased from one) | No | 16-Shaped | 16 | 2 | 2.5 | ||
฿ 3.10 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | - | Steel | Trivalent Chromate | Unified coarse | Low Quantity (can be purchased from one) | Zinc Plating Trivalent Chromate | 18-Shaped | 19 | 2 | 3 | ||
฿ 6,193.55 | NUT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | - | Stainless Steel | No | Metric coarse | Box/package | No | 16-Shaped | 12.4 | 0.7 | 0.9 | ||
฿ 3.10 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | Stainless Steel | No | Metric coarse | Low Quantity (can be purchased from one) | No | 0.7 | 18 | 1 | 1.2 | ||
฿ 2.70 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | - | Steel | No | Unified coarse | Low Quantity (can be purchased from one) | No | 18-Shaped | 10 | 2.6 | 2.7 | ||
฿ 5.30 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | - | Steel | No | Unified coarse | Low Quantity (can be purchased from one) | No | 16-Shaped | 17 | 2.4 | 2.8 | ||
฿ 4.40 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | - | Steel | No | Unified coarse | Low Quantity (can be purchased from one) | No | 16-Shaped | 24 | 0.7 | 1.6 | ||
฿ 2.70 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | Stainless Steel | No | Unified coarse | Low Quantity (can be purchased from one) | No | 0.7 | 12 | 0.8 | 1 | ||
฿ 4.40 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | Stainless Steel | No | Metric coarse | Low Quantity (can be purchased from one) | No | 0.8 | 20 | 0.7 | 1.2 | ||
฿ 10.20 | NUT | 1 Piece(s) | 5 Day(s) | 10 | - | Steel | No | Unified coarse | Low Quantity (can be purchased from one) | No | 12-Shaped | 20 | 1 | 2.3 | |||
฿ 3.51 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | - | Steel | Trivalent Chromate | Unified coarse | Low Quantity (can be purchased from one) | Zinc Plating Trivalent Chromate | 12-Shaped | 20 | 1 | 2.3 | ||
฿ 3.60 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | - | Steel | Trivalent Chromate | Unified coarse | Low Quantity (can be purchased from one) | Zinc Plating Trivalent Chromate | 16-Shaped | 19.6 | 0.7 | 1.5 | ||
฿ 4.40 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | - | Steel | No | Unified coarse | Low Quantity (can be purchased from one) | No | 16-Shaped | 32.2 | 1 | 2.6 | ||
฿ 7.62 | NUT | 1 Piece(s) | 5 Day(s) | 10 | - | Steel | No | Unified coarse | Low Quantity (can be purchased from one) | No | 16-Shaped | 16.2 | 0.8 | 1.6 | |||
฿ 7.62 | NUT | 1 Piece(s) | 5 Day(s) | 10 | 5 | Steel | Trivalent Chromate | Metric coarse | Low Quantity (can be purchased from one) | Zinc Plating Trivalent Chromate | 0.8 | 21 | 1.3 | 2 | |||
฿ 7.84 | NUT | 1 Piece(s) | 5 Day(s) | 10 | - | Steel | No | Unified coarse | Low Quantity (can be purchased from one) | No | 16-Shaped | 14.5 | 2 | 3.5 | |||
฿ 11.23 | NUT | 1 Piece(s) | 5 Day(s) | 10 | - | Steel | Trivalent Chromate | Unified coarse | Low Quantity (can be purchased from one) | Zinc Plating Trivalent Chromate | 16-Shaped | 14.5 | 2 | 3.5 | |||
฿ 3.10 | NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | - | Steel | No | Unified coarse | Low Quantity (can be purchased from one) | No | 16-Shaped | 11 | 2.6 | 2.7 | ||
฿ 1,404.96 | NUT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | - | Steel | No | Unified coarse | Box/package | No | 16-Shaped | 14.5 | 2 | 3.5 | ||
฿ 8.52 | NUT | 1 Piece(s) | 5 Day(s) | 10 | 6 | Steel | Trivalent Chromate | Metric coarse | Low Quantity (can be purchased from one) | Zinc Plating Trivalent Chromate | 1 | 20 | 0.7 | 1.2 |
Loading...
Application / Functions | Simple mounting |
---|
How can we improve?
How can we improve?