(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Duct hose with minimized internal resistance for general dust collection and air supply/exhaust applications.
[Features]
· Widely-used type of the TAC Duct D.
· Has less internal resistance and a better transport ability than the TAC Duct D.
· Lightweight and easy to bend, achieves labor saving.
· Easy to cut and mount, facilitating piping/tubing work.
[Applications]
· Ideal for indoor air supply and exhaust.
· Ideal for air supply and exhaust for factory facilities.
· Also, ideal for dust collection, air supply/exhaust and drainage for the level of liquid that can flow through the hose.
Part Number |
---|
21107-32-[1-50/1] |
21107-38-[1-50/1] |
21107-50-[1-30/1] |
21107-65-[1-30/1] |
21107-75-[1-30/1] |
21107-90-[1-30/1] |
21107-100-[1-30/1] |
21107-115-[1-20/1] |
21107-125-[1-20/1] |
21107-150-[1-20/1] |
21107-165-[1-20/1] |
21107-175-[1-20/1] |
21107-200-1 |
21107-200-[2-20/1] |
21107-225-[1-10/1] |
21107-250-[1-10/1] |
21107-275-[1-10/1] |
21107-300-[1-10/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Allowable Pressure (Normal Temperature) (MPa) | Allowable Bending Radius (mm) | Nominal Diameter (mm) | Nominal Diameter (inch) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TTK DUCT HOSE | 1 Piece(s) | 9 Day(s) | 10 | 32.4 | 38.6 | 0.06 | 32 | 32 | 1 1/4 | 1 ~ 50 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 9 Day(s) | 10 | 37.3 | 44.5 | 0.06 | 38 | 38 | 1 1/2 | 1 ~ 50 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 9 Day(s) | 10 | 50.6 | 60.2 | 0.05 | 50 | 50 | 2 | 1 ~ 30 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 9 Day(s) | 10 | 62.4 | 72 | 0.04 | 65 | 65 | 2 1/2 | 1 ~ 30 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | 10 | 76.4 | 86.4 | 0.04 | 75 | 75 | 3 | 1 ~ 30 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | 10 | 88.9 | 99.5 | 0.03 | 90 | 90 | 3 1/2 | 1 ~ 30 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | 10 | 101.6 | 112.2 | 0.03 | 100 | 100 | 4 | 1 ~ 30 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | - | 114.3 | 125.9 | 0.03 | 110 | 115 | 4 1/2 | 1 ~ 20 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | 10 | 125.9 | 138.7 | 0.02 | 125 | 125 | 5 | 1 ~ 20 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | 10 | 152.4 | 164.8 | 0.02 | 150 | 150 | 6 | 1 ~ 20 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | 10 | 165 | 177.8 | 0.02 | 150 | 165 | 6 1/2 | 1 ~ 20 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | 10 | 177.8 | 190.6 | 0.02 | 175 | 175 | 7 | 1 ~ 20 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | 10 | 203.7 | 217.1 | 0.01 | 200 | 200 | 8 | - | ||
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | 10 | 203.7 | 217.1 | 0.01 | 200 | 200 | 8 | 2 ~ 20 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | 10 | 227.0 | 240.4 | 0.01 | 225 | 225 | 9 | 1 ~ 10 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | 10 | 252 | 266.2 | 0.01 | 250 | 250 | 10 | 1 ~ 10 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | 10 | 278.0 | 292.6 | 0.01 | 275 | 275 | 11 | 1 ~ 10 | ||
- | TTK DUCT HOSE | 1 Piece(s) | 10 Day(s) | 10 | 303 | 318.0 | 0.01 | 300 | 300 | 12 | 1 ~ 10 |
Loading...
Material | Polypropylene/EPDM | Cutting Service Usage | Presence | Properties | Standard |
---|---|---|---|---|---|
Color | Gray | Applicable Fluid | Air | Operating Temperature Range(°C) | -10::50 |
How can we improve?
How can we improve?