1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duct Hose TAC Duct D (Part Number)

Duct Hose TAC Duct D
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Duct hose for general dust collection, air supply and exhaust.
[Features]
· Lightweight and easy to bend, achieves labor saving.
· Easy to cut and mount, facilitating piping / tubing work.
[Applications]
· Ideal for various devices and equipment and also for carrying collected dust.
· Convenient for drainage of water that is discharged from air equipment.

Part Number
21101-32-[1-50/1]
21101-38-[1-50/1]
21101-50-[1-50/1]
21101-65-[1-30/1]
21101-75-[1-30/1]
21101-90-[1-30/1]
21101-100-[1-30/1]
21101-125-[1-20/1]
21101-150-[1-20/1]
21101-175-[1-20/1]
21101-200-[1-20/1]
21101-250-[1-10/1]
21101-300-[1-10/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Allowable Pressure (Normal Temperature)
(MPa)
Allowable Bending Radius
(mm)
Nominal Diameter (mm) Nominal Diameter (inch) Length
(m)

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 1032.438.60.0632321 1/41 ~ 50

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 1037.344.50.0638381 1/21 ~ 50

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 1050.859.80.05505021 ~ 50

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 106473.20.0465652 1/21 ~ 30

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 1076.585.90.04757531 ~ 30

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10901000.0390903 1/21 ~ 30

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10103.0113.00.0310010041 ~ 30

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10127.3137.30.0212512551 ~ 20

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10151.41620.0215015061 ~ 20

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10176.6187.80.0117517571 ~ 20

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10205216.80.0120020081 ~ 20

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10252.1263.90.01250250101 ~ 10

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10303316.00.01300300121 ~ 10

Loading...

  1. 1

Basic Information

Material Polypropylene/EPDM Cutting Service Usage Presence Properties Standard
Color Gray Applicable Fluid Air Operating Temperature Range(°C) -10::50