1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Eco Duct (Part Number)

TAC Eco Duct
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • * The nominal diameter can be added. See the product information.

Product Description

Duct hose with excellent bending durability.
[Features]
· The product is lightweight, flexible and operations are easy. The hose can be incinerated after the use and no toxic gases are produced.
· Compliant with the standards and criteria for food, additives, etc. (Japan's MHLW Ministerial Notification No. 370).
· A product with excellent bending durability. The hose is transparent and therefore the transported material can be checked.
[Applications]
· Ideal for air supply and exhaust of various equipment, machines, food machinery and cleanroom.
· Useful for drainage water enough to flow down. Can be used for food applications.
*Avoid using and storing outdoors for a long period of time.
*Not suitable to transport oil-containing foods and fluids.

Part Number
21161-32-[1-30/1]
21161-38-[1-30/1]
21161-50-[1-30/1]
21161-65-[1-30/1]
21161-75-[1-30/1]
21161-90-[1-30/1]
21161-100-[1-30/1]
21161-125-[1-20/1]
21161-150-[1-20/1]
21161-200-[1-20/1]
21161-250-[1-10/1]
21161-300-[1-10/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Allowable Pressure (Normal Temperature)
(MPa)
Allowable Bending Radius
(mm)
Nominal Diameter (mm) Nominal Diameter (inch) Length
(m)

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 1032380.0440321 1/41 ~ 30

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 103845.00.0450381 1/21 ~ 30

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 1050.859.00.04605021 ~ 30

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 1063.5720.0375652 1/21 ~ 30

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 1076.2850.03907531 ~ 30

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 1088.999.00.0390903 1/21 ~ 30

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10101.6111.50.0311010041 ~ 30

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10127138.50.0213512551 ~ 20

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10152.41640.0216015061 ~ 20

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10203.2216.00.0121020081 ~ 20

-

TTK DUCT HOSE 1 Piece(s) 10 Day(s) 10252271.00.0130025091 ~ 10

-

TTK DUCT HOSE 1 Piece(s) 9 Day(s) 10303322.00.01350300121 ~ 10

Loading...

  1. 1

Basic Information

Material Olefin Type Elastomer and Polypropylene Cutting Service Usage Presence Properties Standard / Abrasion Resistance / Flexibility
Color Transparency Applicable Fluid Air Operating Temperature Range(°C) -20::50