1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rigid Duct N.S. (Part Number)

Rigid Duct N.S.
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· PVC-free product.
· Excels in heat resistance.
· A structure that suffers minimal bending/sagging due to temperature changes.
· Can be bent freely.
· At least 10% lighter than conventional rigid ducts.
· Can be stretched and elongated freely up to 50% without losing air tightness.
· Simply twist the mouth of the duct to change its diameter.
· Can be cut easily using a knife or other cutting tool. Simply insert the mouth of the duct you want to connect and wrap with tape to connect it.
· Easy cutting and mounting enables easy piping construction.
[Applications]
· Useful for spot coolers.
· Useful for air conditioning (air supply/exhaust).
· Useful for dust-collection operations on woodworking and metal polishing machines.

Part Number
DC-NS-H-065-[1-10/1]
DC-NS-H-090-[1-10/1]
DC-NS-H-200-[1-10/1]
DC-NS-H-300-[1-4/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D.
(Ø)
O.D.
(Ø)
Operating Temperature Range
(°C)
Allowable Bending Radius
(mm)
Length
(m)
Nominal diameter mm (inch)

-

KFC DUCT HOSE 1 Piece(s) 55 Day(s) 6571.8-10~801551 ~ 1065(2 1/2)

-

KFC DUCT HOSE 1 Piece(s) 55 Day(s) 9096.8-10~802101 ~ 1090(3 1/2)

-

KFC DUCT HOSE 1 Piece(s) 55 Day(s) 200207.2-10~754501 ~ 10200(8)

-

DUCT HOSE 1 Piece(s) 55 Day(s) 300310-10~707801 ~ 4300(12)

Loading...

  1. 1

Basic Information

Material Olefinic Resin Cutting Service Usage Presence Properties Standard / Heat resistant
Color Gray Applicable Fluid Air