1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Caster for Stainless Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster) (Part Number)

TSS CASTERS

General Caster for Stainless Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 587.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
SUS-SJ65UB-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

฿ 1,131.49

TSS CASTERS 1 Piece(s) Available 6 Day(s) 8535.01~80.00With Rotation Stopper68.6UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole554270586525Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Fitting Material Stainless Steel Application Streamlining of Logistics, Hand Truck
Load Category Medium Load

Please check the type/dimensions/specifications of the part SUS-SJ65UB-S in the General Caster for Stainless Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster) series.

Products with similar specification

Part Number
SUS-SJ100NB-S
SUS-SJ100R
SUS-SJ100R-S
SUS-SJ75N
SUS-SJ75N-S
SUS-SJ75R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

฿ 2,068.74

1 Piece(s) 6 Day(s) 13280.01~140.00With Rotation Stopper117.6[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceSlotted Holes68(71)68(71)909010032Available

฿ 1,903.46

1 Piece(s) 6 Day(s) 13280.01~140.00No117.6[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes68(71)68(71)909010032No

฿ 2,170.72

1 Piece(s) 6 Day(s) 13280.01~140.00With Rotation Stopper117.6[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes68(71)68(71)909010032No

฿ 611.15

1 Piece(s) Available 6 Day(s) 9335.01~80.00No78.4[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceSlotted Holes554270587525No

฿ 715.91

1 Piece(s) Available 6 Day(s) 9335.01~80.00With Rotation Stopper78.4[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceRound hole554270587525No

฿ 657.00

1 Piece(s) 6 Day(s) 9335.01~80.00No58.8[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes554270587525No