(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A product entirely made in Japan.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 587.49 | TSS CASTERS | 1 Piece(s) | Available | 6 Day(s) | 85 | 35.01~80.00 | No | 68.6 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | Slotted Holes | 55 | 42 | 70 | 58 | 65 | 25 | No | |
฿ 695.27 | TSS CASTERS | 1 Piece(s) | Available | 6 Day(s) | 85 | 35.01~80.00 | With Rotation Stopper | 68.6 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | Round hole | 55 | 42 | 70 | 58 | 65 | 25 | No | |
฿ 634.05 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 85 | 35.01~80.00 | No | 49 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 55 | 42 | 70 | 58 | 65 | 25 | No | ||
฿ 738.41 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 85 | 35.01~80.00 | With Rotation Stopper | 49 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Round hole | 55 | 42 | 70 | 58 | 65 | 25 | No | ||
฿ 714.82 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 85 | 35.01~80.00 | No | 68.6 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 55 | 42 | 70 | 58 | 65 | 25 | No | ||
฿ 822.20 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 85 | 35.01~80.00 | With Rotation Stopper | 68.6 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Round hole | 55 | 42 | 70 | 58 | 65 | 25 | No | ||
฿ 1,029.15 | TSS CASTERS | 1 Piece(s) | Available | 6 Day(s) | 85 | 35.01~80.00 | No | 68.6 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 55 | 42 | 70 | 58 | 65 | 25 | Available | |
฿ 1,131.49 | TSS CASTERS | 1 Piece(s) | Available | 6 Day(s) | 85 | 35.01~80.00 | With Rotation Stopper | 68.6 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Round hole | 55 | 42 | 70 | 58 | 65 | 25 | Available | |
฿ 611.15 | TSS CASTERS | 1 Piece(s) | Available | 6 Day(s) | 93 | 35.01~80.00 | No | 78.4 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | Slotted Holes | 55 | 42 | 70 | 58 | 75 | 25 | No | |
฿ 715.91 | TSS CASTERS | 1 Piece(s) | Available | 6 Day(s) | 93 | 35.01~80.00 | With Rotation Stopper | 78.4 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | Round hole | 55 | 42 | 70 | 58 | 75 | 25 | No | |
฿ 657.00 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 93 | 35.01~80.00 | No | 58.8 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 55 | 42 | 70 | 58 | 75 | 25 | No | ||
฿ 758.95 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | 93 | 35.01~80.00 | With Rotation Stopper | 58.8 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Round hole | 55 | 42 | 70 | 58 | 75 | 25 | No | ||
฿ 737.76 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 93 | 35.01~80.00 | No | 78.4 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 55 | 42 | 70 | 58 | 75 | 25 | No | ||
฿ 839.70 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 93 | 35.01~80.00 | With Rotation Stopper | 78.4 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Round hole | 55 | 42 | 70 | 58 | 75 | 25 | No | ||
฿ 1,058.25 | TSS CASTERS | 1 Piece(s) | Available | 6 Day(s) | 93 | 35.01~80.00 | No | 78.4 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 55 | 42 | 70 | 58 | 75 | 25 | Available | |
฿ 1,163.62 | TSS CASTERS | 1 Piece(s) | Available | 3 Day(s) | 93 | 35.01~80.00 | With Rotation Stopper | 78.4 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Round hole | 55 | 42 | 70 | 58 | 75 | 25 | Available | |
฿ 1,388.61 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 132 | 80.01~140.00 | No | 117.6 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | No | ||
฿ 1,658.28 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 117.6 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | No | ||
฿ 1,804.50 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 132 | 80.01~140.00 | No | 117.6 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Available | ||
฿ 2,068.74 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 117.6 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Available | ||
฿ 1,903.46 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 132 | 80.01~140.00 | No | 117.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | No | ||
฿ 2,170.72 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 117.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | No | ||
฿ 2,141.10 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 132 | 80.01~140.00 | No | 117.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Available | ||
฿ 2,408.36 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 117.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Available | ||
฿ 1,950.78 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 132 | 80.01~140.00 | No | 117.6 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Available | ||
฿ 2,218.04 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 117.6 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Available | ||
฿ 2,300.85 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 168 | 140.01~220.00 | No | 147 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 38 | Available | ||
฿ 2,626.02 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 168 | 140.01~220.00 | With Rotation Stopper | 147 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 38 | Available | ||
฿ 2,388.41 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 168 | 140.01~220.00 | No | 147 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 38 | No | ||
฿ 2,724.15 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 168 | 140.01~220.00 | With Rotation Stopper | 147 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 38 | No | ||
฿ 2,803.40 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 168 | 140.01~220.00 | No | 147 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 40 | Available | ||
฿ 3,130.98 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 168 | 140.01~220.00 | With Rotation Stopper | 147 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 40 | Available | ||
฿ 2,469.17 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 168 | 140.01~220.00 | No | 147 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 38 | Available | ||
฿ 2,797.38 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | 168 | 140.01~220.00 | With Rotation Stopper | 147 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 38 | Available | ||
฿ 2,430.32 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 190 | 140.01~220.00 | No | 156.8 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 38 | Available | ||
฿ 2,757.01 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 190 | 140.01~220.00 | With Rotation Stopper | 156.8 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 38 | Available | ||
฿ 2,663.91 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 190 | 140.01~220.00 | No | 156.8 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 40 | No | ||
฿ 2,992.11 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 190 | 140.01~220.00 | With Rotation Stopper | 156.8 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 40 | No | ||
฿ 3,073.76 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 190 | 140.01~220.00 | No | 156.8 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 40 | Available | ||
฿ 3,404.98 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 190 | 140.01~220.00 | With Rotation Stopper | 156.8 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 40 | Available | ||
฿ 2,814.86 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 190 | 140.01~220.00 | No | 156.8 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 38 | Available | ||
฿ 3,155.21 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 190 | 140.01~220.00 | With Rotation Stopper | 156.8 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 38 | Available |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Stainless Steel | Application | Streamlining of Logistics, Hand Truck |
---|---|---|---|---|---|
Load Category | Medium Load |
How can we improve?
How can we improve?