(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A product entirely made in Japan.
Part Number |
---|
SUS-SJ75U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 737.76 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | 93 | 35.01~80.00 | No | 78.4 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 55 | 42 | 70 | 58 | 75 | 25 | No |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Stainless Steel | Application | Streamlining of Logistics, Hand Truck |
---|---|---|---|---|---|
Load Category | Medium Load |
Please check the type/dimensions/specifications of the part SUS-SJ75U in the General Caster for Stainless Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster) series.
Part Number |
---|
SUS-SJ100NB-S |
SUS-SJ100R |
SUS-SJ100R-S |
SUS-SJ75U-S |
SUS-SJ75UB |
SUS-SJ75UB-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,068.74 | 1 Piece(s) | 6 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 117.6 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Available | ||
฿ 1,903.46 | 1 Piece(s) | 6 Day(s) | 132 | 80.01~140.00 | No | 117.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | No | ||
฿ 2,170.72 | 1 Piece(s) | 6 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 117.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | No | ||
฿ 839.70 | 1 Piece(s) | 6 Day(s) | 93 | 35.01~80.00 | With Rotation Stopper | 78.4 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round hole | 55 | 42 | 70 | 58 | 75 | 25 | No | ||
฿ 1,058.25 | 1 Piece(s) | Available | 6 Day(s) | 93 | 35.01~80.00 | No | 78.4 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 55 | 42 | 70 | 58 | 75 | 25 | Available | |
฿ 1,163.62 | 1 Piece(s) | Available | 3 Day(s) | 93 | 35.01~80.00 | With Rotation Stopper | 78.4 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round hole | 55 | 42 | 70 | 58 | 75 | 25 | Available |
How can we improve?
How can we improve?