1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Caster for General Use, Steel, Compact, Light Duty, Fixed Plate Type, T Series TK (Gold Caster) (Part Number)

Caster for General Use, Steel, Compact, Light Duty, Fixed Plate Type, T Series TK (Gold Caster)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 86.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
TK-50N
TK-50R
TK-50U
TK-65N
TK-65R
TK-65U
TK-75N
TK-75R
TK-75U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

฿ 86.71

TSS CASTERS 1 Piece(s) Available 6 Day(s) 65~35.0034.3[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance463559495020

฿ 96.81

TSS CASTERS 1 Piece(s) Available 6 Day(s) 65~35.0029.4[Rubber] RubberAbrasion Resistance / Cold Resistance463559495020

฿ 160.83

TSS CASTERS 1 Piece(s) Available 6 Day(s) 65~35.0034.3UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance463559495020

฿ 136.60

TSS CASTERS 1 Piece(s) Available 6 Day(s) 8035.01~80.0053.9[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance554270606525

฿ 168.88

TSS CASTERS 1 Piece(s) Available 6 Day(s) 8035.01~80.0039.2[Rubber] RubberAbrasion Resistance / Cold Resistance554270606525

฿ 228.33

TSS CASTERS 1 Piece(s) Available 6 Day(s) 8035.01~80.0053.9UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance554270606525

฿ 148.17

TSS CASTERS 1 Piece(s) Available 6 Day(s) 9035.01~80.0063.7[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance554270607525

฿ 187.17

TSS CASTERS 1 Piece(s) Available 6 Day(s) 9035.01~80.0049[Rubber] RubberAbrasion Resistance / Cold Resistance554270607525

฿ 245.94

TSS CASTERS 1 Piece(s) Available 6 Day(s) 9035.01~80.0063.7UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance554270607525

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck Load Category Light Load
Bearing No