(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A product entirely made in Japan.
Part Number |
---|
EJ-100N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing | Max |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 288.35 | TSS CASTERS | 1 Piece(s) | Available | 6 Day(s) | 122 | 35.01~80.00 | No | 58.8 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | 82 | 40 | 100 | 58 | 100 | 25 | No | - |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Load Category | Light Load |
Please check the type/dimensions/specifications of the part EJ-100N in the General Purpose Caster Steel Light Loads Plate Swivel Type E Series EJ (Gold Caster) series.
Part Number |
---|
EJ-100N-S |
EJ-100NR-S |
EJ-100NRB-S |
EJ-100R |
EJ-100R-S |
EJ-100U |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing | Max |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 349.65 | 1 Piece(s) | Available | 6 Day(s) | 122 | 35.01~80.00 | With Rotation Stopper | 58.8 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | 82 | 40 | 100 | 58 | 100 | 25 | No | - | |
฿ 427.62 | 1 Piece(s) | Available | 9 Day(s) | 122 | 35.01~80.00 | With Rotation Stopper | 49 | [Rubber] Rubber (Resin Wheel) | Abrasion Resistance / Cold Resistance | 82 | 40 | 100 | 58 | 100 | 25 | No | - | |
฿ 617.96 | 1 Piece(s) | 9 Day(s) | 122 | 35.01~80.00 | With Rotation Stopper | 49 | [Rubber] Rubber (Resin Wheel) | Abrasion Resistance / Cold Resistance | 82 | 40 | 100 | 58 | 100 | 25 | Available | - | ||
฿ 324.56 | 1 Piece(s) | Available | 6 Day(s) | 122 | 35.01~80.00 | No | 49 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 82 | 40 | 100 | 58 | 100 | 25 | No | - | |
฿ 385.86 | 1 Piece(s) | Available | 3 Day(s) | 122 | 35.01~80.00 | With Rotation Stopper | 49 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 82 | 40 | 100 | 58 | 100 | 25 | No | - | |
฿ 419.12 | 1 Piece(s) | Available | 6 Day(s) | 122 | 35.01~80.00 | No | 58.8 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 58 | 100 | 27 | No | - |
How can we improve?
How can we improve?