1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

General Purpose Caster Steel Light Loads Plate Swivel Type E Series EJ (Gold Caster)

General Purpose Caster Steel Light Loads Plate Swivel Type E Series EJ (Gold Caster)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 125.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
EJ-50N
EJ-50N-S
EJ-50R
EJ-50R-S
EJ-50U
EJ-50U-S
EJ-75N
EJ-75N-S
EJ-75R-S
EJ-75U
EJ-75U-S
EJ-100N
EJ-100N-S
EJ-100NR-S
EJ-100NRB-S
EJ-100R
EJ-100R-S
EJ-100U
EJ-100U-S
EJ-100UB
EJ-100UB-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing Max

฿ 125.91

TSS CASTERS 1 Piece(s) Available 6 Day(s) 6535.01~80.00No39.2[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance562870425020No-

฿ 157.16

TSS CASTERS 1 Piece(s) Available 6 Day(s) 6535.01~80.00With Rotation Stopper39.2[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance562870425020No-

฿ 132.03

TSS CASTERS 1 Piece(s) Available 3 Day(s) 65~35.00No29.4[Rubber] RubberAbrasion Resistance / Cold Resistance562870425020No-

฿ 162.68

TSS CASTERS 1 Piece(s) Available 6 Day(s) 65~35.00With Rotation Stopper29.4[Rubber] RubberAbrasion Resistance / Cold Resistance562870425020No-

฿ 196.05

TSS CASTERS 1 Piece(s) Available 6 Day(s) 6535.01~80.00No39.2UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870425020No-

฿ 233.74

TSS CASTERS 1 Piece(s) 3 Day(s) 6535.01~80.00With Rotation Stopper39.2UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870425020No-

฿ 177.19

TSS CASTERS 1 Piece(s) Available 6 Day(s) 9235.01~80.00No49[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance562870427520No-

฿ 213.89

TSS CASTERS 1 Piece(s) Available 6 Day(s) 9235.01~80.00With Rotation Stopper49[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance562870427520No-

฿ 242.28

TSS CASTERS 1 Piece(s) Available 6 Day(s) 9235.01~80.00With Rotation Stopper39.2[Rubber] RubberAbrasion Resistance / Cold Resistance562870427520No-

฿ 252.78

TSS CASTERS 1 Piece(s) Available 6 Day(s) 9235.01~80.00No49UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870427520No-

฿ 286.46

TSS CASTERS 1 Piece(s) Available 6 Day(s) 9235.01~80.00With Rotation Stopper49UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870427520No-

฿ 288.35

TSS CASTERS 1 Piece(s) Available 6 Day(s) 12235.01~80.00No58.8[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance82401005810025No-

฿ 349.65

TSS CASTERS 1 Piece(s) Available 6 Day(s) 12235.01~80.00With Rotation Stopper58.8[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance82401005810025No-

฿ 427.62

TSS CASTERS 1 Piece(s) Available 9 Day(s) 12235.01~80.00With Rotation Stopper49[Rubber] Rubber (Resin Wheel)Abrasion Resistance / Cold Resistance82401005810025No-

฿ 617.96

TSS CASTERS 1 Piece(s) 9 Day(s) 12235.01~80.00With Rotation Stopper49[Rubber] Rubber (Resin Wheel)Abrasion Resistance / Cold Resistance82401005810025Available-

฿ 324.56

TSS CASTERS 1 Piece(s) Available 6 Day(s) 12235.01~80.00No49[Rubber] RubberAbrasion Resistance / Cold Resistance82401005810025No-

฿ 385.86

TSS CASTERS 1 Piece(s) Available 3 Day(s) 12235.01~80.00With Rotation Stopper49[Rubber] RubberAbrasion Resistance / Cold Resistance82401005810025No-

฿ 419.12

TSS CASTERS 1 Piece(s) Available 6 Day(s) 12235.01~80.00No58.8UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810027No-

฿ 482.57

TSS CASTERS 1 Piece(s) Available 6 Day(s) 12235.01~80.00With Rotation Stopper58.8UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810027No-

฿ 519.99

TSS CASTERS 1 Piece(s) Available 6 Day(s) 12235.01~80.00No49UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810027Available-

฿ 597.46

TSS CASTERS 1 Piece(s) 6 Day(s) 12235.01~80.00With Rotation Stopper49UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810027AvailablePlease check the EJ-100UB-S toconfirm the correct

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck Load Category Light Load