1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

General Purpose Caster Steel Light Loads Plate Swivel Type E Series EJ (Gold Caster) (Part Number)

TSS CASTERS

General Purpose Caster Steel Light Loads Plate Swivel Type E Series EJ (Gold Caster)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 125.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
EJ-50N-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing Max

฿ 157.16

TSS CASTERS 1 Piece(s) Available 6 Day(s) 6535.01~80.00With Rotation Stopper39.2[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance562870425020No-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck Load Category Light Load

Please check the type/dimensions/specifications of the part EJ-50N-S in the General Purpose Caster Steel Light Loads Plate Swivel Type E Series EJ (Gold Caster) series.

Products with similar specification

Part Number
EJ-100NRB-S
EJ-100R
EJ-100R-S
EJ-50R
EJ-50R-S
EJ-50U
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing Max

฿ 617.96

1 Piece(s) 9 Day(s) 12235.01~80.00With Rotation Stopper49[Rubber] Rubber (Resin Wheel)Abrasion Resistance / Cold Resistance82401005810025Available-

฿ 324.56

1 Piece(s) Available 6 Day(s) 12235.01~80.00No49[Rubber] RubberAbrasion Resistance / Cold Resistance82401005810025No-

฿ 385.86

1 Piece(s) Available 3 Day(s) 12235.01~80.00With Rotation Stopper49[Rubber] RubberAbrasion Resistance / Cold Resistance82401005810025No-

฿ 132.03

1 Piece(s) Available 3 Day(s) 65~35.00No29.4[Rubber] RubberAbrasion Resistance / Cold Resistance562870425020No-

฿ 162.68

1 Piece(s) Available 6 Day(s) 65~35.00With Rotation Stopper29.4[Rubber] RubberAbrasion Resistance / Cold Resistance562870425020No-

฿ 196.05

1 Piece(s) Available 6 Day(s) 6535.01~80.00No39.2UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance562870425020No-