1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster for General Use, Steel, Medium and Light Duty, Plate Type, S Series, Front Pedal Type, Swivel / Fixed Switchable (Part Number)

Caster for General Use, Steel, Medium and Light Duty, Plate Type, S Series, Front Pedal Type, Swivel / Fixed Switchable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,110.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Includes a front pedal for easily switching between swivel mode and fixed mode.

[Features]
· Includes a front pedal for switching between swivel mode and fixed mode.
· Switching between the fixed mode for transporting items such as basket carriers over long distances and a swivel mode for transporting such items over short distances is easy with this caster.

Part Number
SJ-125NB-KF
SJ-125R-KF
SJ-125RB-KF
SJ-125UB-KF
SJ-150NB-KF
SJ-150NB-KF-S
SJ-150R-KF
SJ-150R-KF-S
SJ-150RB-KF
SJ-150RB-KF-S
SJ-150UB-KF
SJ-150UB-KF-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

฿ 1,279.21

TSS CASTERS 1 Piece(s) 7 Day(s) 168No147[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance12538Available

฿ 1,110.11

TSS CASTERS 1 Piece(s) 7 Day(s) 168No147[Rubber] RubberAbrasion Resistance / Cold Resistance12538No

฿ 1,209.71

TSS CASTERS 1 Piece(s) 7 Day(s) 168No147[Rubber] RubberAbrasion Resistance / Cold Resistance12538Available

฿ 1,443.62

TSS CASTERS 1 Piece(s) 7 Day(s) 168No147UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance12538Available

฿ 1,369.79

TSS CASTERS 1 Piece(s) 7 Day(s) 190No156.8[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance15038Available

฿ 1,531.86

TSS CASTERS 1 Piece(s) 7 Day(s) 190With Rotation Stopper156.8[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance15038Available

฿ 1,232.46

TSS CASTERS 1 Piece(s) 7 Day(s) 190No156.8[Rubber] RubberAbrasion Resistance / Cold Resistance15038No

฿ 1,395.43

TSS CASTERS 1 Piece(s) 7 Day(s) 190With Rotation Stopper156.8[Rubber] RubberAbrasion Resistance / Cold Resistance15038No

฿ 1,310.94

TSS CASTERS 1 Piece(s) 7 Day(s) 190No156.8[Rubber] RubberAbrasion Resistance / Cold Resistance15040Available

฿ 1,463.27

TSS CASTERS 1 Piece(s) 13 Day(s) 190With Rotation Stopper156.8[Rubber] RubberAbrasion Resistance / Cold Resistance15040Available

฿ 1,665.99

TSS CASTERS 1 Piece(s) 7 Day(s) 190No156.8UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance15038Available

฿ 1,828.06

TSS CASTERS 1 Piece(s) 7 Day(s) 190With Rotation Stopper156.8UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance15038Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range [Calculated as catalog allowable load×9.8÷10](daN) 140.01~220.00 Fitting Material Steel
Mounting Hole Type Slotted Holes Mounting Hole Pitch Longitudinal direction P1(mm) 75(80) Mounting Hole Pitch Transverse Direction P2(mm) 75(80)
Plate Length F1(mm) 102 Plate Width F2(mm) 102 Application Streamlining of Logistics, Hand Truck
Load Category Light/Medium Load Pedal Front Pedal