1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series (Gold Caster) (Part Number)

CASTERS

General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series (Gold Caster)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 447.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
HJ-50UB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

฿ 551.43

CASTERS 1 Piece(s) Same day 107280.01~140.00No117.6UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance505065655028Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck Load Category Heavy Load

Please check the type/dimensions/specifications of the part HJ-50UB in the General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series (Gold Caster) series.

Products with similar specification

Part Number
HJ-100RB-S
HJ-100UB
HJ-100UB-S
HJ-65NB
HJ-65RB
HJ-65UB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

฿ 1,615.88

1 Piece(s) 7 Day(s) -144140.01~220.00With Rotation Stopper196[Rubber] RubberAbrasion Resistance / Cold Resistance808010810810050Available

฿ 1,846.73

1 Piece(s) 12 Day(s) -144220.01~320.00No294UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance808010810810050Available

฿ 2,017.82

1 Piece(s) 3 Day(s) -144220.01~320.00With Rotation Stopper294UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance808010810810050Available

฿ 844.48

1 Piece(s) 3 Day(s) -92220.01~320.00No294[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance717190906538Available

฿ 902.71

1 Piece(s) 3 Day(s) -92140.01~220.00No166.6[Rubber] RubberAbrasion Resistance / Cold Resistance717190906538Available

฿ 1,260.41

1 Piece(s) 6 Day(s) -92140.01~220.00No196UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance717190906538Available