(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A product entirely made in Japan.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 447.91 | TSS CASTERS | 1 Piece(s) | Available | 6 Day(s) | - | 72 | 80.01~140.00 | No | 137.2 | Phenol Resin | Heat resistant | 50 | 50 | 65 | 65 | 50 | 28 | No | |
฿ 576.39 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | - | 72 | 80.01~140.00 | No | 98 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 50 | 50 | 65 | 65 | 50 | 28 | Available | ||
฿ 551.43 | CASTERS | 1 Piece(s) | Same day | 10 | 72 | 80.01~140.00 | No | 117.6 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 50 | 50 | 65 | 65 | 50 | 28 | Available | ||
฿ 844.48 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | - | 92 | 220.01~320.00 | No | 294 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | 71 | 71 | 90 | 90 | 65 | 38 | Available | ||
฿ 902.71 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | - | 92 | 140.01~220.00 | No | 166.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 71 | 71 | 90 | 90 | 65 | 38 | Available | ||
฿ 1,260.41 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | - | 92 | 140.01~220.00 | No | 196 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 71 | 71 | 90 | 90 | 65 | 38 | Available | ||
฿ 916.09 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | - | 105 | 320.01~485.00 | No | 392 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | 71 | 71 | 90 | 90 | 75 | 38 | Available | ||
฿ 952.25 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | - | 105 | 140.01~220.00 | No | 196 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 71 | 71 | 90 | 90 | 75 | 38 | Available | ||
฿ 1,220.01 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | - | 105 | 220.01~320.00 | No | 245 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 71 | 71 | 90 | 90 | 75 | 38 | Available | ||
฿ 2,571.77 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | - | 144 | 320.01~485.00 | No | 441 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 80 | 80 | 108 | 108 | 100 | 45 | Available | ||
฿ 2,780.31 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | - | 144 | 320.01~485.00 | With Rotation Stopper | 441 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 80 | 80 | 108 | 108 | 100 | 45 | Available | ||
฿ 1,430.02 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | - | 144 | 140.01~220.00 | No | 196 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 80 | 80 | 108 | 108 | 100 | 50 | Available | ||
฿ 1,615.88 | TSS CASTERS | 1 Piece(s) | 7 Day(s) | - | 144 | 140.01~220.00 | With Rotation Stopper | 196 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 80 | 80 | 108 | 108 | 100 | 50 | Available | ||
฿ 1,846.73 | TSS CASTERS | 1 Piece(s) | 12 Day(s) | - | 144 | 220.01~320.00 | No | 294 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 80 | 80 | 108 | 108 | 100 | 50 | Available | ||
฿ 2,017.82 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | - | 144 | 220.01~320.00 | With Rotation Stopper | 294 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 80 | 80 | 108 | 108 | 100 | 50 | Available | ||
฿ 3,649.64 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | - | 177 | 485.01~750.00 | No | 539 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 80 | 80 | 108 | 108 | 130 | 50 | Available | ||
฿ 3,929.12 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | - | 177 | 485.01~750.00 | With Rotation Stopper | 539 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 80 | 80 | 108 | 108 | 130 | 50 | Available | ||
฿ 2,164.21 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | - | 177 | 220.01~320.00 | No | 245 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 80 | 80 | 108 | 108 | 130 | 50 | Available | ||
฿ 2,435.84 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | - | 177 | 220.01~320.00 | With Rotation Stopper | 245 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 80 | 80 | 108 | 108 | 130 | 50 | Available | ||
฿ 2,627.87 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | - | 177 | 485.01~750.00 | No | 490 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 80 | 80 | 108 | 108 | 130 | 50 | Available | ||
฿ 2,882.61 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | - | 177 | 485.01~750.00 | With Rotation Stopper | 490 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 80 | 80 | 108 | 108 | 130 | 50 | Available | ||
฿ 4,697.28 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | - | 198 | 485.01~750.00 | No | 588 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 90 | 90 | 120 | 120 | 150 | 50 | Available | ||
฿ 4,994.86 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | - | 198 | 485.01~750.00 | With Rotation Stopper | 588 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 90 | 90 | 120 | 120 | 150 | 50 | Available | ||
฿ 2,727.98 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | - | 198 | 220.01~320.00 | No | 294 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 90 | 90 | 120 | 120 | 150 | 50 | Available | ||
฿ 3,015.00 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | - | 198 | 220.01~320.00 | With Rotation Stopper | 294 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 90 | 90 | 120 | 120 | 150 | 50 | Available | ||
฿ 3,193.46 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | - | 198 | 485.01~750.00 | No | 539 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 90 | 90 | 120 | 120 | 150 | 50 | Available | ||
฿ 3,711.22 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | - | 198 | 485.01~750.00 | With Rotation Stopper | 539 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 90 | 90 | 120 | 120 | 150 | 50 | Available | ||
฿ 6,941.77 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | - | 250 | 485.01~750.00 | No | 646.8 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 112 | 112 | 140 | 140 | 200 | 63 | Available | ||
฿ 7,809.07 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | - | 250 | 485.01~750.00 | With Rotation Stopper | 646.8 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 112 | 112 | 140 | 140 | 200 | 63 | Available | ||
฿ 4,295.29 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | - | 250 | 320.01~485.00 | No | 401.8 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 112 | 112 | 140 | 140 | 200 | 63 | Available | ||
฿ 4,974.44 | TSS CASTERS | 1 Piece(s) | 3 Day(s) | - | 250 | 320.01~485.00 | With Rotation Stopper | 401.8 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 112 | 112 | 140 | 140 | 200 | 63 | Available | ||
฿ 6,146.33 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | - | 250 | 485.01~750.00 | No | 588 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 112 | 112 | 140 | 140 | 200 | 63 | Available | ||
฿ 6,825.49 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | - | 250 | 485.01~750.00 | With Rotation Stopper | 588 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 112 | 112 | 140 | 140 | 200 | 63 | Available |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Load Category | Heavy Load |
How can we improve?
How can we improve?