(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A product entirely made in Japan.
Part Number |
---|
HJ-150RB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,727.98 | TSS CASTERS | 1 Piece(s) | 6 Day(s) | - | 198 | 220.01~320.00 | No | 294 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 90 | 90 | 120 | 120 | 150 | 50 | Available |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Load Category | Heavy Load |
Please check the type/dimensions/specifications of the part HJ-150RB in the General Caster for Steel Heavy-Loaded Plate Freely Swirling Type H-Series (Gold Caster) series.
Part Number |
---|
HJ-100RB-S |
HJ-100UB |
HJ-100UB-S |
HJ-150RB-S |
HJ-150UB |
HJ-150UB-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,615.88 | 1 Piece(s) | 7 Day(s) | - | 144 | 140.01~220.00 | With Rotation Stopper | 196 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 80 | 80 | 108 | 108 | 100 | 50 | Available | ||
฿ 1,846.73 | 1 Piece(s) | 12 Day(s) | - | 144 | 220.01~320.00 | No | 294 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 80 | 80 | 108 | 108 | 100 | 50 | Available | ||
฿ 2,017.82 | 1 Piece(s) | 3 Day(s) | - | 144 | 220.01~320.00 | With Rotation Stopper | 294 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 80 | 80 | 108 | 108 | 100 | 50 | Available | ||
฿ 3,015.00 | 1 Piece(s) | 6 Day(s) | - | 198 | 220.01~320.00 | With Rotation Stopper | 294 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 90 | 90 | 120 | 120 | 150 | 50 | Available | ||
฿ 3,193.46 | 1 Piece(s) | 3 Day(s) | - | 198 | 485.01~750.00 | No | 539 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 90 | 90 | 120 | 120 | 150 | 50 | Available | ||
฿ 3,711.22 | 1 Piece(s) | 6 Day(s) | - | 198 | 485.01~750.00 | With Rotation Stopper | 539 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 90 | 90 | 120 | 120 | 150 | 50 | Available |
How can we improve?
How can we improve?