1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Fitting Hose Nipple (Part Number)

Hose Fitting Hose Nipple
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 91.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Fitting for connecting a hose by inserting it into hose port, Nipple type.

 
Part Number
HTM-01818
HTM-01828
HTM-02818SALE
HTM-02828
HTM-03818
HTM-03828
HTM-03838SALE
HTM-04818
HTM-04828SALE
HTM-04838
HTM-05818
HTM-05828
HTM-05838
HTM-06818
HTM-06828
HTM-06838SALE
HTM-07828
HTM-07838SALE
HTM-07848
HTM-08828SALE
HTM-08838
HTM-08848SALE
HTM-09838
HTM-09848
HTM-10838SALE
HTM-10848SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Screw Nominal S2 (or S) Nominal
(Ø)
Length L
(mm)

฿ 91.90

KOY HOSE FITTING 1 Piece(s) 3 Day(s) -1/8532.0

฿ 110.60

HOSE FITTING 1 Piece(s) 3 Day(s) -1/4536.0

฿ 92.05

฿ 41.86

HOSE FITTING 1 Piece(s) Same day -1/86.532.0

฿ 110.75

HOSE FITTING 1 Piece(s) Same day -1/46.536.0

฿ 95.97

HOSE FITTING 1 Piece(s) Same day -1/8836.0

฿ 125.13

HOSE FITTING 1 Piece(s) Same day -1/4840.0

฿ 149.36

฿ 82.49

CYD ONE TOUCH JOINT 1 Piece(s) Same day 103/8842.0

฿ 96.27

KOY HOSE FITTING 1 Piece(s) 3 Day(s) -1/89.536.0

฿ 117.39

฿ 51.78

HOSE FITTING 1 Piece(s) Same day -1/49.540.0

฿ 149.67

HOSE FITTING 1 Piece(s) Same day -3/89.542.0

฿ 96.43

KOY HOSE FITTING 1 Piece(s) 3 Day(s) -1/81036.0

฿ 117.39

KOY HOSE FITTING 1 Piece(s) 3 Day(s) -1/41040.0

฿ 149.67

KOY HOSE FITTING 1 Piece(s) 3 Day(s) -3/81042.0

฿ 99.14

KOY HOSE FITTING 1 Piece(s) 3 Day(s) -1/81139.0

฿ 121.46

KOY HOSE FITTING 1 Piece(s) 3 Day(s) -1/41143.0

฿ 154.94

฿ 84.10

HOSE FITTING 1 Piece(s) Same day -3/81145.0

฿ 168.58

KOY HOSE FITTING 1 Piece(s) 3 Day(s) -1/41243.0

฿ 151.77

฿ 76.55

HOSE FITTING 1 Piece(s) Same day -3/81245.0

฿ 226.13

KOY HOSE FITTING 1 Piece(s) 3 Day(s) -1/21251.0

฿ 122.07

฿ 68.76

HOSE FITTING 1 Piece(s) Same day -1/412.743.0

฿ 155.54

HOSE FITTING 1 Piece(s) 3 Day(s) -3/812.745.0

฿ 227.48

฿ 109.17

HOSE FITTING 1 Piece(s) Same day -1/212.751.0

฿ 271.08

HOSE FITTING 1 Piece(s) 3 Day(s) -3/81455.0

฿ 347.56

HOSE FITTING 1 Piece(s) 3 Day(s) -1/21461.0

฿ 209.81

฿ 112.33

HOSE FITTING 1 Piece(s) Same day -3/81655.0

฿ 256.65

฿ 125.63

HOSE FITTING 1 Piece(s) Same day -1/21661.0

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Type Hose Fittings Applicable Fluid Water / Air
Hose Connection Type Hose Barb Applicable Screw Type S2 (or S) R Connection Type Nipple
Shape Straight Surface Treatment No Operating Temperature Range(℃) -20~150
Max. Operating Pressure(MPa) 7 Normal Operating Pressure(MPa) 3.5