1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unifold Touch Connector Type (Part Number)

MANIFOLD

Unifold Touch Connector Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,282.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A single-action type UNIFOLD with 45° rotating piping ports.

Part Number
UF03-2T8-5P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,282.95

MANIFOLD 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Screw Size T2/T 3/8B Number of Branch Holes 10 Material Brass (C3604)
Screw Size T1/T 3/8B Type Piping Manifold Pipe Opening Type Connected (set)
Piping Type - 1st Fitting Rc Screws Piping Type – 2nd Fitting Rc Screws Applicable Tube O.D.(Ø) 8
Number of Mounting Ports 2