1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free joint 2 screw type (Part Number)

Free joint 2 screw type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 952.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A free joint with rotating pipe ports.

[Features]
· Ideal for branch piping.
· Easy pipe branching.
· Free-moving pipe ports.
· Each pipe port can rotate.
· Note: Can be locked using the side lock nuts.
· Select from types with two to five lines.

Part Number
2MF1-1
2MF2-2
2MF3-3
2MF4-4
3MF1-1
3MF2-2
3MF3-3
3MF4-4
4MF1-1
4MF2-2
4MF3-3
4MF4-4
5MF1-1
5MF2-2
5MF3-3
5MF4-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Size T2/T Number of Branch Holes Thread Size T3 Screw Size T1/T

฿ 952.81

MANIFOLD 1 Piece(s) 8 Day(s) 1/8B21/8B1/4B

฿ 1,132.79

MANIFOLD 1 Piece(s) 8 Day(s) 1/4B21/4B3/8B

฿ 1,227.49

MANIFOLD 1 Piece(s) 8 Day(s) 1/4B23/8B3/4B

฿ 1,663.87

MANIFOLD 1 Piece(s) 8 Day(s) 3/8B21/2B1/2B

฿ 1,254.45

MANIFOLD 1 Piece(s) 8 Day(s) 1/8B31/8B1/4B

฿ 1,481.47

MANIFOLD 1 Piece(s) 8 Day(s) 1/4B31/4B3/8B

฿ 1,664.83

MANIFOLD 1 Piece(s) 8 Day(s) 1/4B33/8B3/4B

฿ 2,103.92

MANIFOLD 1 Piece(s) 8 Day(s) 3/8B31/2B1/2B

฿ 1,535.26

MANIFOLD 1 Piece(s) 8 Day(s) 1/8B41/8B1/4B

฿ 1,830.02

MANIFOLD 1 Piece(s) 8 Day(s) 1/4B41/4B3/8B

฿ 2,016.29

MANIFOLD 1 Piece(s) 8 Day(s) 1/4B43/8B3/4B

฿ 2,396.89

MANIFOLD 1 Piece(s) 8 Day(s) 3/8B41/2B1/2B

฿ 1,815.42

MANIFOLD 1 Piece(s) 8 Day(s) 1/8B51/8B1/4B

฿ 2,136.31

MANIFOLD 1 Piece(s) 8 Day(s) 1/4B51/4B3/8B

฿ 2,368.84

MANIFOLD 1 Piece(s) 8 Day(s) 1/4B53/8B3/4B

฿ 2,710.36

MANIFOLD 1 Piece(s) 8 Day(s) 3/8B51/2B1/2B

Loading...

  1. 1

Basic Information

Material Brass (C3604) Type Piping Manifold Pipe Opening Type Rotation
Piping Type - 1st Fitting Rc Screws Piping Type – 2nd Fitting Rc Screws Multipoint Connection Type Rc Screws