1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer CSS Type (Part Number)

Silencer CSS Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 498.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Abundant variations: Material and size can be selected.
· Brass type: Excellent strength and corrosion-resistance, and is ideal for use in high temperature locations.
· Brass breather vent type: Prevents contaminants such as dust and dirt penetration in the air.
· Stainless steel type: Can be used as a filter for water and chemicals.
· Resin type: Small and lightweight type with a high flow rate design (CSN-H type).

Features

●Can be used at ease in environment such as chemicals, petroleum, gasoline, chemical solution, oil mist, and water vapor.

Specification

●Volume Decrease(dB):20 or more
●SPQ(piece):10
●Working Fluid: Air, Water, Chemicals 
●Working Pressure: 1MPa
●Fluid Temperature: 5 to 150°C

Materials

●Main Body: Stainless Steel(SUS304) 
●Element: Stainless Steel(SUS316)
Part Number
CSS-01SALE
CSS-02
CSS-03
CSS-04
CSS-M5SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw T Pipe Connection Port Type Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 614.72

฿ 316.09

CHIYODA SILECER 1 Piece(s) Same day 101/8B(6A)R13~15

฿ 813.55

SILECER 1 Piece(s) 10 Day(s) 101/4B(8A)R20~20

฿ 1,201.45

SILECER 1 Piece(s) 3 Day(s) 103/8B(10A)R25~30

฿ 1,667.97

SILECER 1 Piece(s) 3 Day(s) 101/2B(15A)R56~60

฿ 498.45

฿ 356.14

CHIYODA SILECER 1 Piece(s) Same day 10M5X0.8M45 or Less

Loading...

  1. 1

Basic Information

Type Standard Body Material SUS304 Cover No
Element Material SUS316 Sintered Compact Silencing Effect(dB) 20