1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Touch Connector FUJI Female Bulk

Touch Connector FUJI Female Bulk
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 144.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

One-touch fittings to prevent rotation out of the tube with the rotation lock ring. Metal body female bulk.

Part Number
4-01FB
6-02FB
8-02FB
10-03FB
12-03FB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Screw Size T1 Screw Size T2 Ordering Code

฿ 144.29

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 4Rc1/8M12X1808-3387

฿ 151.59

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 6Rc1/4M14X1808-3703

฿ 181.16

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 8Rc1/4M16X1808-3856

฿ 244.20

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10Rc3/8M20X1808-3180

฿ 278.36

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 12Rc3/8M22X1808-3200

Loading...

  1. 1

Basic Information

Types Touch Connectors Fitting Type Screw Mount Applicable Fluid Compressed Air (Including Vacuum)
Body Material Zinc Alloy Application Standard/Mini Thread Material C3604 (Brass)
Seal Material NBR (Nitrile Rubber) Screw Mount Connection Female Bulk Operating Temperature(°C) -5::60