1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Touch Connector Fuji, Union

Touch Connector Fuji, Union
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 132.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

One-touch fittings with a rotation lock ring to prevent rotation out of the tube. Union fitting; select from a metal or plastic body.

Part Number
4-00U
6-00U
8-00U
10-00U
12-00U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)

฿ 132.94

ONE TOUCH JOINT 1 Piece(s) 14 Day(s) 4

฿ 144.34

ONE TOUCH JOINT 1 Piece(s) 10 Day(s) 6

฿ 155.40

ONE TOUCH JOINT 1 Piece(s) 10 Day(s) 8

฿ 172.66

ONE TOUCH JOINT 1 Piece(s) 10 Day(s) 10

฿ 182.46

ONE TOUCH JOINT 1 Piece(s) 12 Day(s) 12

Loading...

  1. 1

Basic Information

Types Touch Connectors Fitting Type Union with same diameter Applicable Fluid Compressed Air (Including Vacuum)
Body Material Zinc Alloy Application Standard/Mini Thread Material C3604 (Brass)
Seal Material NBR (Nitrile Rubber) Union, Equal Dia. Union Operating Temperature(°C) -5::60