(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A quick connect fitting for easily attaching and removing air tubes.
[Features]
· Thread section with sealing (tapered male thread only) eliminates the hassle of winding the sealing tape.
· Elbow main body and thread rotation (Non-rotary type).
· Rotating lock ring to prevent the tube from breaking due to rotation.
· Body is available in metal or resin.
· The all-metal type is excellent under harsh environments while the resin-body type is lightweight.
· Installing display rings, which are sold separately, allow easy identification of piping between devices.
[Applications]
· Ideal for general air piping (in-device tubing, equipment piping, air tools, etc.).
Part Number |
---|
4-01ML |
4-02ML |
4-M5ML |
6-01ML |
6-02ML |
6-03ML |
6-M5ML |
8-01ML |
8-02ML |
8-03ML |
10-01ML |
10-02ML |
10-03ML |
10-04ML |
12-02ML |
12-03ML |
12-04ML |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Thread Size T |
---|---|---|---|---|---|---|---|
฿ 150.19 ฿ 102.11 | ONE TOUCH JOINT | 1 Piece(s) | Same day | 4 | R1/8 | ||
฿ 155.73 | ONE TOUCH JOINT | 1 Piece(s) | 14 Day(s) | 4 | R1/4 | ||
฿ 152.19 | ONE TOUCH JOINT | 1 Piece(s) | 14 Day(s) | 4 | M5X0.8 | ||
฿ 158.81 ฿ 106.10 | ONE TOUCH JOINT | 1 Piece(s) | Same day | 6 | R1/8 | ||
฿ 160.48 ฿ 106.11 | ONE TOUCH JOINT | 1 Piece(s) | Same day | 6 | R1/4 | ||
฿ 185.15 | ONE TOUCH JOINT | 1 Piece(s) | 12 Day(s) | 6 | R3/8 | ||
฿ 169.55 | ONE TOUCH JOINT | 1 Piece(s) | 14 Day(s) | 6 | M5X0.8 | ||
฿ 173.42 ฿ 116.10 | ONE TOUCH JOINT | 1 Piece(s) | Same day | 8 | R1/8 | ||
฿ 181.16 ฿ 121.11 | ONE TOUCH JOINT | 1 Piece(s) | Same day | 8 | R1/4 | ||
฿ 186.00 | ONE TOUCH JOINT | 1 Piece(s) | 12 Day(s) | 8 | R3/8 | ||
฿ 224.40 | ONE TOUCH JOINT | 1 Piece(s) | 12 Day(s) | 10 | R1/8 | ||
฿ 224.94 ฿ 151.11 | ONE TOUCH JOINT | 1 Piece(s) | Same day | 10 | R1/4 | ||
฿ 225.48 ฿ 151.12 | ONE TOUCH JOINT | 1 Piece(s) | Same day | 10 | R3/8 | ||
฿ 254.72 | ONE TOUCH JOINT | 1 Piece(s) | 12 Day(s) | 10 | R1/2 | ||
฿ 253.87 | ONE TOUCH JOINT | 1 Piece(s) | 1 Day(s) | 12 | R1/4 | ||
฿ 254.57 ฿ 171.12 | ONE TOUCH JOINT | 1 Piece(s) | Same day | 12 | R3/8 | ||
฿ 258.58 | ONE TOUCH JOINT | 1 Piece(s) | 10 Day(s) | 12 | R1/2 |
Loading...
Types | Touch Connectors | Fitting Type | Screw Mount | Applicable Fluid | Compressed Air (Including Vacuum) |
---|---|---|---|---|---|
Body Material | Zinc Alloy | Application | Standard/Mini | Thread Material | C3604 (Brass) |
Seal Material | NBR (Nitrile Rubber) | Screw Mount Connection | Elbow | Elbows | Male Elbows |
Operating Temperature(°C) | -5::60 |
How can we improve?
How can we improve?