1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Touch Connector Five SUS Male Connector

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Touch Connector Five SUS Male Connector
  • Touch Connector Five SUS Male Connector
  • Touch Connector Five SUS Male Connector
  • Touch Connector Five SUS Male Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 377.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel one-touch fitting with improved strength and corrosion resistance. Male connectors.

Specification

●SPQ(piece):10

Materials

●Main Body: Stainless Steel(SUS303) + Flame Retardant Polybutylene Terephthalate(PBT)
●Seal Rubber: Nitrile Rubber(NBR)
Part Number
FS4-01M
FS4-01MW
FS4-02M
FS4-02MW
FS4-M5M
FS4-M5MW
FS6-01M
FS6-01MW
FS6-02M
FS6-02MW
FS6-03M
FS6-03MW
FS6-M5M
FS6-M5MW
FS8-01M
FS8-01MW
FS8-02M
FS8-02MW
FS8-03M
FS8-03MW
FS10-01M
FS10-01MW
FS10-02M
FS10-02MW
FS10-03M
FS10-03MW
FS10-04M
FS10-04MW
FS12-02M
FS12-02MW
FS12-03M
FS12-03MW
FS12-04M
FS12-04MW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T Main Body Color

฿ 384.39

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 4R1/8Black

฿ 377.81

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 4R1/8White

฿ 461.03

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 4R1/4Black

฿ 471.48

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 4R1/4White

฿ 380.52

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 4M5X0.8Black

฿ 387.87

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 4M5X0.8White

฿ 420.39

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 6R1/8Black

฿ 413.42

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 6R1/8White

฿ 460.00

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 6R1/4Black

฿ 465.29

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 6R1/4White

฿ 555.87

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 6R3/8Black

฿ 569.03

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 6R3/8White

฿ 439.35

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 6M5X0.8Black

฿ 439.35

ONE TOUCH JOINT 1 Piece(s) 13 Day(s) 6M5X0.8White

฿ 468.39

ONE TOUCH JOINT 1 Piece(s) 12 Day(s) 8R1/8Black

฿ 468.39

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 8R1/8White

฿ 459.48

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 8R1/4Black

฿ 462.19

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 8R1/4White

฿ 510.58

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 8R3/8Black

฿ 510.58

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 8R3/8White

฿ 685.16

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R1/8Black

฿ 685.16

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R1/8White

฿ 679.00

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R1/4Black

฿ 688.65

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R1/4White

฿ 697.16

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 10R3/8Black

฿ 675.87

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 10R3/8White

฿ 756.39

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R1/2Black

฿ 799.77

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 10R1/2White

฿ 856.65

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 12R1/4Black

฿ 856.65

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 12R1/4White

฿ 856.65

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 12R3/8Black

฿ 856.65

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 12R3/8White

฿ 876.00

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 12R1/2Black

฿ 876.00

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 12R1/2White

Loading...

  1. 1

Basic Information

Types Touch Connectors Fitting Type Screw Mount Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Body Material Flame Retardant PBT Application Standard/Mini Thread Material SUS303
Seal Material NBR (Nitrile Rubber) Screw Mount Connection Male Connectors Operating Temperature(°C) -5::60