1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Touch Connector Five Reducer Union T

Touch Connector Five Reducer Union T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 128.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A low-weight, one-touch fitting that utilizes a flame-retardant resin. A different diameter union Tee.

[Features]
· Good price-performance due to a comprehensive reduction of materials.
· Unnecessary parts have been eliminated and the sizes of remaining parts have been minimized to achieve an ultimate cost performance.
· This fitting has been made lightweight due to a thorough reduction of materials.
· Further weight reduction has been achieved by making body parts entirely from resin.
· A new locking ring is utilized.
· The features of this joint streamline the task of piping and make the couplings more secure.
· Utilizing a new ring packing.
· The connecting force has been reduced while maintaining high airtightness.
· All items are marked by laser-marking process.
· All item models are written on the products.
· Flame-retardant body: A flame-retardant resin is utilized.
· Threaded section sealing (R thread): The threaded section has been seal processed—enabling pipes to be used directly.
· Flexible upper threaded section: The bodies of the elbow, branch tee can be rotated.
· * This is not a rotary type fitting.

Materials

●Main Body: Flame Retardant Polybutylene Terephthalate(PBT)
●Seal Rubber: Nitrile Rubber(NBR)
Part Number
FR4-66UT
FR4-66UTW
FR6-44UT
FR6-44UTW
FR6-88UT
FR6-88UTW
FR8-66UT
FR8-66UTW
FR8-1010UT
FR8-1010UTW
FR10-88UT
FR10-88UTW
FR10-1212UT
FR10-1212UTW
FR12-1010UT
FR12-1010UTW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Main Body Color

฿ 130.00

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 64Black

฿ 135.65

ONE TOUCH JOINT 1 Piece(s) 12 Day(s) 64White

฿ 128.90

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 64Black

฿ 138.69

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 64White

฿ 154.06

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 86Black

฿ 147.40

ONE TOUCH JOINT 1 Piece(s) 10 Day(s) 86White

฿ 142.00

ONE TOUCH JOINT 1 Piece(s) 7 Day(s) 86Black

฿ 142.00

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 86White

฿ 156.00

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 108Black

฿ 159.97

ONE TOUCH JOINT 1 Piece(s) 10 Day(s) 108White

฿ 154.00

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 108Black

฿ 154.00

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 108White

฿ 208.26

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 1210Black

฿ 190.41

ONE TOUCH JOINT 1 Piece(s) 14 Day(s) 1210White

฿ 173.29

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 1210Black

฿ 175.97

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 1210White

Loading...

  1. 1

Basic Information

Types Touch Connectors Fitting Type Union with different diameters Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Body Material Flame Retardant PBT Application Standard/Mini Thread Material No Thread Part
Seal Material NBR (Nitrile Rubber) Union, Unequal Dia. Reducing Unions Tees Operating Temperature(°C) -5::60