(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High cost-effectiveness thanks to thorough material reduction.
 Unnecessary parts have been eliminated and the sizes of remaining parts have been minimized to achieve the ultimate cost-effectiveness.
· Lightweight thanks to thorough material reduction.
 Further weight reduction achieved by making some body parts all resin.
· Uses new lock ring.
 Achieves joint functionality that enables piping work to be performed more smoothly and accurately.
· Uses new ring gasket.
 Reduces the connecting operation power while keeping its air tightness.
· All items have been processed with laser marking.
 The model of each item is noted on the product.
· Flame-retardant body.
 Flame-retardant resin is used as standard.
· Sealing is applied on the thread section (tapered male thread).
 With sealing applied to the thread section, piping work can be done without any additional process.
· Provides flexibility at the upper thread section.
 The body of elbows, branch tees, etc., and the thread section can be rotated.
Part Number |
---|
F4-00BU |
F4-00BUW |
F6-00BU |
F6-00BUW |
F8-00BU |
F8-00BUW |
F10-00BU |
F10-00BUW |
F12-00BU |
F12-00BUW |
F16-00BU |
F16-00BUW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Thread Size T | Main Body Color |
---|---|---|---|---|---|---|---|---|
฿ 146.32 | ONE TOUCH JOINT | 1 Piece(s) | 1 Day(s) | 4 | M12X1 | Black | ||
฿ 147.43 | ONE TOUCH JOINT | 1 Piece(s) | 10 Day(s) | 4 | M12X1 | White | ||
฿ 146.32 ฿ 104.11 | ONE TOUCH JOINT | 1 Piece(s) | Same day | 6 | M14X1 | Black | ||
฿ 146.32 ฿ 103.11 | ONE TOUCH JOINT | 1 Piece(s) | Same day | 6 | M14X1 | White | ||
฿ 161.81 ฿ 114.11 | ONE TOUCH JOINT | 1 Piece(s) | Same day | 8 | M16X1 | Black | ||
฿ 161.81 | ONE TOUCH JOINT | 1 Piece(s) | 12 Day(s) | 8 | M16X1 | White | ||
฿ 204.39 | ONE TOUCH JOINT | 1 Piece(s) | Same day | 10 | M20X1 | Black | ||
฿ 200.52 | ONE TOUCH JOINT | 1 Piece(s) | 19 Day(s) | 10 | M20X1 | White | ||
฿ 216.00 | ONE TOUCH JOINT | 1 Piece(s) | 1 Day(s) | 12 | M22X1 | Black | ||
฿ 219.87 | ONE TOUCH JOINT | 1 Piece(s) | 10 Day(s) | 12 | M22X1 | White | ||
฿ 792.00 | ONE TOUCH JOINT | 1 Piece(s) | 8 Day(s) | 16 | M26X1.5 | Black | ||
฿ 602.03 | ONE TOUCH JOINT | 1 Piece(s) | 8 Day(s) | 16 | M26X1.5 | White |
Loading...
Types | Touch Connectors | Fitting Type | Union with same diameter | Applicable Fluid | Industrial water / Compressed Air (Including Vacuum) |
---|---|---|---|---|---|
Body Material | Flame Retardant PBT | Application | Standard/Mini | Thread Material | C3604 (Brass), Nickel Plating |
Seal Material | NBR (Nitrile Rubber) | Union, Equal Dia. | Bulkhead Unions | Operating Temperature(°C) | -5::60 |
How can we improve?
How can we improve?