1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Touch Connector Five Female Connector

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Touch Connector Five Female Connector
  • Touch Connector Five Female Connector
  • Touch Connector Five Female Connector
  • Touch Connector Five Female Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 89.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A lightweight quick connect fitting for easy attachment/detachment of air tubes.
[Features]
· New type of sealing reduces connection operability while maintaining high airtightness.
· Nickel plating is applied to the metal sections. Excellent corrosion-resistance and good appearance retention.
· Flame-retardant resin has been used for the resin found in the main body. Can also be used in welding environments.
· All items have the model number laser marked on the main body of the fitting itself.
· Two colors, white or black, can be selected for the main body resin.
[Applications]
· Ideal for industrial water piping and general air piping (in-device tubing, equipment piping, air tools, etc.).

Specification

●SPQ(piece):10

Materials

●Main Body: Brass + Nickel Plate
●Seal Rubber: Nitrile Rubber(NBR)
Part Number
F4-01F
F4-01FW
F4-02F
F4-02FW
F6-01F
F6-01FW
F6-02FSALE
F6-02FW
F6-03F
F6-03FW
F8-01F
F8-01FW
F8-02F
F8-02FW
F8-03F
F8-03FW
F10-02F
F10-02FW
F10-03F
F10-03FW
F10-04F
F10-04FW
F12-02F
F12-02FW
F12-03FSALE
F12-03FW
F12-04F
F12-04FW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T Main Body Color

฿ 94.45

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 4Rc1/8Black

฿ 89.19

ONE TOUCH JOINT 1 Piece(s) 12 Day(s) 4Rc1/8White

฿ 111.48

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 4Rc1/4Black

฿ 105.82

ONE TOUCH JOINT 1 Piece(s) 14 Day(s) 4Rc1/4White

฿ 94.45

ONE TOUCH JOINT 1 Piece(s) Same day 6Rc1/8Black

฿ 92.26

ONE TOUCH JOINT 1 Piece(s) 10 Day(s) 6Rc1/8White

฿ 103.03

฿ 75.11

ONE TOUCH JOINT 1 Piece(s) Same day 6Rc1/4Black

฿ 111.58

ONE TOUCH JOINT 1 Piece(s) 10 Day(s) 6Rc1/4White

฿ 132.77

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 6Rc3/8Black

฿ 128.14

ONE TOUCH JOINT 1 Piece(s) 14 Day(s) 6Rc3/8White

฿ 96.00

ONE TOUCH JOINT 1 Piece(s) Same day 8Rc1/8Black

฿ 101.42

ONE TOUCH JOINT 1 Piece(s) 14 Day(s) 8Rc1/8White

฿ 115.35

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 8Rc1/4Black

฿ 111.58

ONE TOUCH JOINT 1 Piece(s) 12 Day(s) 8Rc1/4White

฿ 132.77

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 8Rc3/8Black

฿ 125.37

ONE TOUCH JOINT 1 Piece(s) 12 Day(s) 8Rc3/8White

฿ 118.00

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 10Rc1/4Black

฿ 124.75

ONE TOUCH JOINT 1 Piece(s) 10 Day(s) 10Rc1/4White

฿ 150.19

ONE TOUCH JOINT 1 Piece(s) 10 Day(s) 10Rc3/8Black

฿ 140.80

ONE TOUCH JOINT 1 Piece(s) 19 Day(s) 10Rc3/8White

฿ 192.77

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 10Rc1/2Black

฿ 182.35

ONE TOUCH JOINT 1 Piece(s) 19 Day(s) 10Rc1/2White

฿ 137.00

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 12Rc1/4Black

฿ 147.27

ONE TOUCH JOINT 1 Piece(s) 14 Day(s) 12Rc1/4White

฿ 160.65

฿ 152.76

ONE TOUCH JOINT 1 Piece(s) Same day 12Rc3/8Black

฿ 150.71

ONE TOUCH JOINT 1 Piece(s) 14 Day(s) 12Rc3/8White

฿ 200.52

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 12Rc1/2Black

฿ 190.07

ONE TOUCH JOINT 1 Piece(s) 19 Day(s) 12Rc1/2White

Loading...

  1. 1

Basic Information

Types Touch Connectors Fitting Type Screw Mount Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Body Material Flame Retardant PBT Application Standard/Mini Thread Material C3604 (Brass), Nickel Plating
Seal Material NBR (Nitrile Rubber) Screw Mount Connection Female Connectors Operating Temperature(°C) -5::60