1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Touch Connector Five, Single Tabular

Touch Connector Five, Single Tabular
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 146.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A low-weight, one-touch fitting with a flame retardant resin. Single banjo.

Specification

●SPQ(piece):10

Materials

●Main Body: Flame Retardant Polybutylene Terephthalate(PBT)
●Seal Rubber: Nitrile Rubber(NBR)
Part Number
F4-01S1
F4-01S1W
F4-02S1
F4-02S1W
F4-M5S1
F4-M5S1W
F6-01S1
F6-01S1W
F6-02S1SALE
F6-02S1W
F6-03S1
F6-03S1W
F6-M5S1
F6-M5S1W
F8-01S1
F8-01S1W
F8-02S1
F8-02S1W
F8-03S1
F8-03S1W
F10-01S1
F10-01S1W
F10-02S1
F10-02S1W
F10-03S1
F10-03S1W
F10-04S1
F10-04S1W
F12-02S1
F12-02S1W
F12-03S1SALE
F12-03S1W
F12-04S1
F12-04S1W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T Main Body Color

฿ 154.06

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 4R1/8Black

฿ 153.21

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 4R1/8White

฿ 172.00

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 4R1/4Black

฿ 173.38

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 4R1/4White

฿ 150.19

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 4M5X0.8Black

฿ 146.85

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 4M5X0.8White

฿ 165.68

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 6R1/8Black

฿ 160.84

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 6R1/8White

฿ 181.16

฿ 127.10

ONE TOUCH JOINT 1 Piece(s) Same day 6R1/4Black

฿ 176.28

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 6R1/4White

฿ 208.26

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 6R3/8Black

฿ 204.65

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 6R3/8White

฿ 154.06

ONE TOUCH JOINT 1 Piece(s) 12 Day(s) 6M5X0.8Black

฿ 151.45

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 6M5X0.8White

฿ 192.77

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 8R1/8Black

฿ 188.20

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 8R1/8White

฿ 192.77

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 8R1/4Black

฿ 187.61

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 8R1/4White

฿ 216.00

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 8R3/8Black

฿ 212.44

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 8R3/8White

฿ 246.97

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 10R1/8Black

฿ 240.07

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R1/8White

฿ 239.23

ONE TOUCH JOINT 1 Piece(s) Same day 10R1/4Black

฿ 231.99

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R1/4White

฿ 254.71

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 10R3/8Black

฿ 247.20

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R3/8White

฿ 282.00

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 10R1/2Black

฿ 283.46

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R1/2White

฿ 266.32

ONE TOUCH JOINT 1 Piece(s) 1 Day(s) 12R1/4Black

฿ 258.45

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 12R1/4White

฿ 293.42

฿ 208.12

ONE TOUCH JOINT 1 Piece(s) Same day 12R3/8Black

฿ 285.14

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 12R3/8White

฿ 301.16

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 12R1/2Black

฿ 293.28

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 12R1/2White

Loading...

  1. 1

Basic Information

Types Touch Connectors Fitting Type Screw Mount Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Body Material Flame Retardant PBT Application Standard/Mini Thread Material C3604 (Brass), Nickel Plating
Seal Material NBR (Nitrile Rubber) Screw Mount Connection Elbow Elbows Single banjo
Operating Temperature(°C) -5::60