1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Terrapin Connector, Micro Coupling Plug

Terrapin Connector, Micro Coupling Plug
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 115.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Ultra compact miniature fitting: ultra-compact body (*dedicated for SP tubes only).
· Simple connection: Tube is easily connected just by inserting the SP tube and pulling the lock ring.
· Display rings which are sold separately can be attached: Installation of display rings facilitates identification of piping between devices.
· Thread section sealing (tapered male thread): Can be directly used for piping because the thread sections are sealed.
· Flexibility at the upper thread section: The body and the thread section can rotate in the universal type.

Part Number
MC-05PMSALE
MC-10PM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Types Nominal of Thread Screw Pitch
(mm)

฿ 115.74

฿ 53.14

CHIYODA NINIATURE JOINT 1 Piece(s) Same day 10MM50.8

฿ 217.88

CHIYODA NINIATURE JOINT 1 Piece(s) Same day 10R1/8-

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Micro Coupling Plug Material C3604 (Brass)
Surface Treatment No