(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rotary fitting for returning from hose.
[Features]
· Return from the hose or drive auxiliary miniature pipe fitting in the equipment section.
· High pull-out strength with compression nut type.
*The drive unit uses o-rings made of nitrile rubber, which may cause air leakage depending on the environment and usage conditions.
[Applications]
· Ideal for general air piping (equipment piping, air tools, etc.).
Part Number |
---|
RJ-2F-2M |
RJ-3F-3M |
RJ-4F-4M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread | Screw Nominal at the Smaller Dia. Section |
---|---|---|---|---|---|---|---|---|
฿ 179.77 ฿ 93.43 | CHIYODA SCREW IN JOINT | 1 Piece(s) | Same day | 10 | 1/4 | 1/4 | ||
฿ 314.50 ฿ 188.83 | CHIYODA SCREW IN JOINT | 1 Piece(s) | Same day | 10 | 3/8 | 3/8 | ||
฿ 580.60 ฿ 265.33 | CHIYODA SCREW IN JOINT | 1 Piece(s) | Same day | 10 | 1/2 | 1/2 |
Loading...
Connection Types | Screw⇔Screw Connection | Screw <=> Screw Connection Shape | Rotary Joint | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | No | Screw Types | R | Screw Type at the Smaller Dia. Section | Rc |
How can we improve?
How can we improve?