1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Needle Valve (Hose Nozzle) VHB (Part Number)

KOY VALVE

Needle Valve (Hose Nozzle) VHB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,825.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Uses cadmium-free brass material.

 
Part Number
VHB-03818
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,825.00

KOY VALVE 1 Piece(s) 45 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass (cadmium-free) Applicable Fluid Air / Oil
Supply Side, Applicable Screw R Screws Supply Side, Nominal Designation of Applicable Screw Thread S2 1/8B(6A) Control (Discharge) Side, Type of Connection Hose fitting
Handle Shape Round-shaped handle Body Lining No Operating Temperature Range(°C) -20::100
Operating Pressure Range(MPa) 3.5::7 Length L(mm) 68.5 Handle Dia. D(Ø) 35
Operation Method Manual Connection Hose End Outer Diameter D(φ) 8

Please check the type/dimensions/specifications of the part VHB-03818 in the Needle Valve (Hose Nozzle) VHB series.