1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Check Fitting CSB (Part Number)

Check Fitting CSB
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 494.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Made using cadmium-free brass material.

[Features]
· A fitting in which a fitting and check valve are integrated.
· A useful fitting for saving space and cost.
· The spring poppet check valve provides flow direction to the piping system

 
Part Number
CSB-81818
CSB-82828
CSB-82829SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Screw S1 Applicable Screw S2 Cracking Pressure
(MPa)

฿ 494.68

KOY VALVE 1 Piece(s) 3 Day(s) 101/8B(6A)1/8B(6A)0.05

฿ 605.68

KOY VALVE 1 Piece(s) Available 3 Day(s) 101/4B(8A)1/4B(8A)0.05

฿ 790.84

฿ 330.89

VALVE 1 Piece(s) Same day 101/4B(8A)1/4B(8A)0.3

Loading...

  1. 1

Basic Information

Type Spring (In-line) Applicable Fluid Air Nominal Pressure No Standard and others
Material C3604 Types of connection S1 Rc Types of connection S2 Rc
Max. Operating Pressure(MPa) 21.0