1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Suspension Cup SUSP Type Plug (Part Number)

ONE TOUCH JOINT

Suspension Cup SUSP Type Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 867.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel (SUS316) couplers that have undergone oil-free processing for use as seal materials for various types of chemical solutions in the semiconductor and physical/chemical industries.

[Features]
· SUSP-type couplings have stainless steel SUS316 valve mechanisms provided in socket and plug parts, and sealing material compatible with various reagents for the semiconductor industry, biotechnology industry, and physics and chemistry industry are used.
· High-quality fitting that is corrosion resistant and suppresses chemical changes of organic solvents to a minimum.
· Both the main body and parts can be treated with electrolytic polishing, passivating, etc.

Part Number
SUP-350-VT-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 867.39

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Types of connection parts Female Threaded Plug (Male) / Socket (Female) Plug (Male) Body Material Stainless Steel (SUS316)
Applicable Fluids Water / Air / Chemical Types Standard Structure of Valve Double passages opening closing type
Seal Material Fluorine Rubber Operating Temperature Range(°C) -15::180 Operating Pressure Range(MPa) 0::7.4
Type of Connection Thread T Rc3/8 Minimum Sectional Area(mm2) 45

Please check the type/dimensions/specifications of the part SUP-350-VT-20 in the Suspension Cup SUSP Type Plug series.