(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Waterproof type ductile (cast) metal fixture. Since the axles are made of stainless steel, there is no need to worry about bearing rust. Note: Regarding the hardware model number, the model number is displayed in the [(number x number) MTBR] portion of the caster model number. Specifications and drawings of the external shape can be viewed on this page.
Part Number |
---|
200X50MTBR |
200X65MTBR |
200X75MTBR |
200X90MTBR |
250X65MTBR |
250X75MTBR |
250X90MTBR |
300X75MTBR |
300X90MTBR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Metal fittings width B (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,725.63 | THS PARTS | 1 Piece(s) | 9 Day(s) | 69 | 172 | 172 | 136 | 136 | ||
฿ 4,764.31 | THS PARTS | 1 Piece(s) | 9 Day(s) | 80 | 172 | 172 | 136 | 136 | ||
฿ 4,868.30 | THS PARTS | 1 Piece(s) | 9 Day(s) | 94 | 172 | 172 | 136 | 136 | ||
฿ 5,081.87 | THS PARTS | 1 Piece(s) | 9 Day(s) | 104 | 172 | 172 | 136 | 136 | ||
฿ 6,678.74 | THS PARTS | 1 Piece(s) | 9 Day(s) | 80 | 195 | 195 | 155 | 155 | ||
฿ 6,725.77 | THS PARTS | 1 Piece(s) | 9 Day(s) | 94 | 195 | 195 | 155 | 155 | ||
฿ 6,738.78 | THS PARTS | 1 Piece(s) | 9 Day(s) | 105 | 195 | 195 | 155 | 155 | ||
฿ 8,041.00 | THS PARTS | 1 Piece(s) | 9 Day(s) | 94 | 210 | 210 | 170 | 170 | ||
฿ 8,357.77 | THS PARTS | 1 Piece(s) | 9 Day(s) | 105 | 210 | 210 | 170 | 170 |
Loading...
Caster Type | Related Components | Types of Related components | Casters Fixing Bracket |
---|
How can we improve?
How can we improve?