1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bearing With Resin DH (Outer Ring Concave Type) (Part Number)

Bearing With Resin DH (Outer Ring Concave Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 61.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bearings with resin are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Outer Ring Type : Square Groove
● Outer diameter (D) (mm.) : 19, 24 and 35
● Inner diameter (d) (mm.) : 5 and 6
● Material
- Resin : Polyacetal
- Bearing : Steel (SUJ2)
[Application]
Bearings with resin are commonly used in industrial machinery.

Part Number
DH-16-A0.5
DH-16-B0.5
DH-16-B1
DH-16-H5
DH-19-B0.5-2
DH-19-H6-2
DH-19-H6-2.5
DH-21-B0.5-2
DH-21-H6-2
DH-21-H6-3
DH-21-H6-3.2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Type Outer Dia. D
(Ø)
Width W
(mm)
Screw Nominal M
(mm)
I.D. d
(Ø)
Shaft Diameter d1
(Ø)
Seat Height of Thread Part C
(mm)
Shaft Length L (Referring to each type of the drawings)
(mm)
Thread Length L (Referring to each type of the drawings)
(mm)
Square Groove width G
(mm)
Trusco code

฿ 80.52

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Shaft] Caulking shaft196--50.53.5-2.1-

฿ 80.52

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Screw] Screw Shaft1966--0.5-82.1-

฿ 61.94

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Screw] Screw Shaft1966--1-82.1-

฿ 80.52

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Hole] Inner Wheel Hole(No Boss)196-5----2.1-

฿ 80.52

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Screw] Screw Shaft2276--0.5-82.0-

฿ 96.00

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Hole] Inner Wheel Hole(No Boss)227-6----2.0116-5053

฿ 80.52

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Hole] Inner Wheel Hole(No Boss)227-6----2.5-

฿ 76.65

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Screw] Screw Shaft2476--0.5-82.0-

฿ 72.77

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Hole] Inner Wheel Hole(No Boss)247-6----2.0116-5054

฿ 67.44

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Hole] Inner Wheel Hole(No Boss)247-6----3.0-

฿ 67.44

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Hole] Inner Wheel Hole(No Boss)247-6----3.2-

Loading...

  1. 1

Basic Information

Bearing Material Carbon Steel Outer Ring Type H Type Outer Ring Material Acetal Resin
Operating/Environmental Requirement Standard Allowable Rotational Speed(rpm) 300 Operating Temperature Range(°C) 0::40