1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hardlock Nut (Thread-Lock Nut)【1-150 Pieces Per Package】 (Part Number)

Hardlock Nut (Thread-Lock Nut)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 82.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Some sizes are no longer available as they have been redesigned as a rimmed type. Please see the rimmed type if the size you are looking for is not available.
[Features]
・ Anti-loosening effect recognized by the world.
・ Torque and axial force control is possible.
・ Can be used repeatedly.
・ Workability is simple and good.
・ Contributes to significant cost reduction.

Part Number
HLN-B-6X1.0-BSN
HLN-B-6X1.0-SUS316L
HLN-B-8X1.25-BSN
HLN-B-8X1.25-SUS316
HLN-B-8X1.25-SUS316L
HLN-B-10X1.5-BSN
HLN-B-10X1.5-STCSALE
HLN-B-10X1.5-SUS316
HLN-B-10X1.5-SUS316L
HLN-B-12X1.75-BSN
HLN-B-12X1.75-S45C(H)3WSALE
HLN-B-12X1.75-SCM435P
HLN-B-12X1.75-SUS316
HLN-B-12X1.75-SUS316L
HLN-B-14X2.0-A
HLN-B-14X2.0-B
HLN-B-14X2.0-D
HLN-B-14X2.0-S45C(H)3W
HLN-B-14X2.0-SUS316
HLN-B-14X2.0-SUS316L
HLN-B-16X2.0-BSN
HLN-B-16X2.0-SUS316
HLN-B-16X2.0-SUS316L
HLN-B-18X2.5-A
HLN-B-18X2.5-B
HLN-B-18X2.5-D
HLN-B-20X2.5-DSALE
HLN-B-20X2.5-SCM435PSALE
HLN-B-20X2.5-SUS316
HLN-B-20X2.5-SUS316L
HLN-B-22X2.5-D
HLN-B-24X3.0-D
HLN-B-24X3.0-S45C(H)3W
HLN-B-24X3.0-SUS316
HLN-B-24X3.0-SUS316L
HLN-B-27X3.0-SCM435
HLN-B-30X3.5-D
HLN-B-64X6.0-A
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

฿ 119.27

HRL ROCK NUT 1 Piece(s) 5 Day(s) 106BrassNickel PlatingLow Quantity (can be purchased from one)Nickel Plating

฿ 379.56

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 106[Stainless Steel] Equivalent to SUS316L-Low Quantity (can be purchased from one)Fabric

฿ 155.44

HRL ROCK NUT 1 Piece(s) 5 Day(s) 108BrassNickel PlatingLow Quantity (can be purchased from one)Nickel Plating

฿ 221.84

HRL ROCK NUT 1 Piece(s) 5 Day(s) 108[Stainless Steel] Equivalent to SUS316-Low Quantity (can be purchased from one)Fabric

฿ 285.23

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 108[Stainless Steel] Equivalent to SUS316L-Low Quantity (can be purchased from one)Fabric

฿ 206.82

HRL ROCK NUT 1 Piece(s) 5 Day(s) 1010BrassNickel PlatingLow Quantity (can be purchased from one)Nickel Plating

฿ 82.86

฿ 28.17

ROCK NUT 1 Piece(s) Same day -10[Steel] Equivalent to SS400Chromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating

฿ 274.84

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1010[Stainless Steel] Equivalent to SUS316-Low Quantity (can be purchased from one)Fabric

฿ 371.23

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1010[Stainless Steel] Equivalent to SUS316L-Low Quantity (can be purchased from one)Fabric

฿ 274.09

HRL ROCK NUT 1 Piece(s) 5 Day(s) 1012BrassNickel PlatingLow Quantity (can be purchased from one)Nickel Plating

฿ 167.76

฿ 84.45

ROCK NUT 1 Piece(s) Same day 1012[Steel] S45C Thermal RefinedTrivalent ChromateLow Quantity (can be purchased from one)Trivalent Chromate

฿ 278.58

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1012[Steel] SCM435Phosphate CoatingLow Quantity (can be purchased from one)Phosphate Coating

฿ 393.91

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1012[Stainless Steel] Equivalent to SUS316-Box/packageFabric

฿ 473.42

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1012[Stainless Steel] Equivalent to SUS316L-Low Quantity (can be purchased from one)Fabric

฿ 129.60

ROCK NUT 1 Piece(s) 5 Day(s) 1014[Steel] Equivalent to SS400Trivalent ChromateLow Quantity (can be purchased from one)Trivalent Chromate

฿ 147.96

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) -14[Steel] Equivalent to SS400-Low Quantity (can be purchased from one)Hot Zinc Plating

฿ 366.10

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1014[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)Fabric

฿ 196.94

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1014[Steel] S45C Thermal RefinedTrivalent ChromateLow Quantity (can be purchased from one)Trivalent Chromate

฿ 642.19

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1014[Stainless Steel] Equivalent to SUS316-Box/packageFabric

฿ 888.00

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1014[Stainless Steel] Equivalent to SUS316L-Box/packageFabric

฿ 64,482.32

HRL ROCK NUT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 1016BrassNickel PlatingBox/packageNickel Plating

฿ 800.52

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1016[Stainless Steel] Equivalent to SUS316-Low Quantity (can be purchased from one)Fabric

฿ 1,230.48

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1016[Stainless Steel] Equivalent to SUS316L-Low Quantity (can be purchased from one)Fabric

฿ 187.27

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1018[Steel] Equivalent to SS400Trivalent ChromateLow Quantity (can be purchased from one)Trivalent Chromate

฿ 228.39

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) -18[Steel] Equivalent to SS400-Low Quantity (can be purchased from one)Hot Zinc Plating

฿ 608.14

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1018[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)Fabric

฿ 755.43

฿ 361.62

ROCK NUT 1 Piece(s) Same day 1020[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)Fabric

฿ 659.77

฿ 340.57

ROCK NUT 1 Piece(s) Same day 1020[Steel] SCM435Phosphate CoatingLow Quantity (can be purchased from one)Phosphate Coating

฿ 1,414.06

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1020[Stainless Steel] Equivalent to SUS316-Low Quantity (can be purchased from one)Fabric

฿ 2,274.67

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1020[Stainless Steel] Equivalent to SUS316L-Box/packageFabric

฿ 1,478.48

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1022[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)Fabric

฿ 1,154.67

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1024[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)Fabric

฿ 563.81

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1024[Steel] S45C Thermal RefinedTrivalent ChromateLow Quantity (can be purchased from one)Trivalent Chromate

฿ 2,398.84

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1024[Stainless Steel] Equivalent to SUS316-Low Quantity (can be purchased from one)Fabric

฿ 4,049.03

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1024[Stainless Steel] Equivalent to SUS316L-Box/packageFabric

฿ 1,347.10

HRL ROCK NUT 1 Piece(s) 5 Day(s) 1027[Steel] SCM435-Box/packageFabric

฿ 4,025.53

HRL ROCK NUT 1 Piece(s) Available 5 Day(s) 1030[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)Fabric

฿ 5,007.96

HRL ROCK NUT 1 Piece(s) 5 Day(s) 1064[Steel] Equivalent to SS400Trivalent ChromateBox/packageTrivalent Chromate

Loading...

  1. 1
 

Basic Information

Applications, Functions Stop loosening Thread Type Metric coarse Locking Details Hard Locking Bearing Nuts