1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjuster for Walls D-DI (Part Number)

Adjuster for Walls D-DI
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 125.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A pedestal section cut type ideal for preventing projections towards the outer side.
[Features]
· An adjusting bolt dedicated for walls.
· Please use together with D-DII.
· Please use accessories such as hex nuts, etc.
· The portion that makes contact with the wall is folded.
· As a result, the structure features a load capacity that is dramatically higher than products from other manufacturers in which the receiver is cut.
· In terms of its relation to the wall surface, the bolt hole has undergone special machining different from that of normal catch plates.
· Please refer to the drawings before use.
· It is assumed that you will use pipes with an outer diameter of 27.5 and a wall thickness of 1.7.
· Please attach the nuts for pipes, place the pipes in standing position (nuts are sold separately).
· When using a thrust bearing, please add 8.5 mm for M12, 9 mm for M16 and 11 mm for M20 into L2 length.

Part Number
D-D1 12X75
D-D1 16X100
D-D1 16X130
D-D1 16X130SUS
D-D1 16X150
D-D1 16X150SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties

฿ 125.92

DWR ADJUSTER 1 Piece(s) 13 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate55751412Standard

฿ 195.53

DWR ADJUSTER 1 Piece(s) 3 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751001816Standard

฿ 206.42

DWR ADJUSTER 1 Piece(s) 13 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751301816Standard

฿ 529.05

DWR ADJUSTER 1 Piece(s) 3 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated751301816Standard / Corrosion Resistance

฿ 221.67

DWR ADJUSTER 1 Piece(s) 13 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751501816Standard

฿ 599.78

DWR ADJUSTER 1 Piece(s) 13 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated751501816Standard / Corrosion Resistance

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Pedestal Cut Height Adjusting Handle No
Load Capacity(kN) 4.9 Swivel Mechanism No Adjusting for Hex Socket "No Licking" No