1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Receiver Type Adjuster D-A/D-B (Part Number)

Standard Receiver Type Adjuster D-A/D-B
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 99.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is the most commonly used typical adjuster.
[Features]
· The threaded shaft rotates and slightly tilts.
[Applications]
· A standard type that can be used as the adjustment bolt for any machinery.
· The affordable standard receiver type is recommended when using in large numbers, such as for the legs of a conveyor.
· *D-A supports thread diameters M16 and M20 and D-B supports thread diameter M12.

Part Number
D-A14X130
D-A16X65
D-A16X75
D-A16X75SUS
D-A16X100
D-A16X100SUS
D-A16X130SALE
D-A16X130SUS
D-A16X150SALE
D-A16X150SUS
D-A16X180
D-A16X180SUS
D-A16X200
D-A16X200SUS
D-A20X100
D-A20X100SUS
D-A20X130SUS
D-A20X150
D-A20X150SUS
D-A20X180
D-A20X180SUS
D-A20X200
D-A20X200SUS
D-B12X50
D-B12X50SUS
D-B12X75
D-B12X75SUS
D-B12X100SALE
D-B12X100SUS
D-B12X120
D-B12X120SUS
D-B12X125
D-B12X150
D-B12X150SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties

฿ 182.68

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751301814Standard

฿ 171.32

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate75651816Standard

฿ 175.44

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate75751816Standard

฿ 576.39

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated75751816Standard / Corrosion Resistance

฿ 177.80

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751001816Standard

฿ 576.39

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated751001816Standard / Corrosion Resistance

฿ 207.08

฿ 117.39

ADJUSTER 1 Piece(s) Same day 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751301816Standard

฿ 489.82

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated751301816Standard / Corrosion Resistance

฿ 219.46

฿ 123.12

ADJUSTER 1 Piece(s) Same day 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751501816Standard

฿ 560.51

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated751501816Standard / Corrosion Resistance

฿ 226.48

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751801816Standard

฿ 657.64

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated751801816Standard / Corrosion Resistance

฿ 239.26

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate752001816Standard

฿ 886.06

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated752001816Standard / Corrosion Resistance

฿ 236.04

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751001820Standard

฿ 847.35

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated751001820Standard / Corrosion Resistance

฿ 736.09

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated751301820Standard / Corrosion Resistance

฿ 303.69

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751501820Standard

฿ 963.48

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated751501820Standard / Corrosion Resistance

฿ 301.35

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751801820Standard

฿ 1,040.90

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated751801820Standard / Corrosion Resistance

฿ 337.02

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate752001820Standard

฿ 1,118.32

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated752001820Standard / Corrosion Resistance

฿ 99.15

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate55501512Standard

฿ 339.87

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated55501512Standard / Corrosion Resistance

฿ 119.15

ADJUSTER 1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate55751512Standard

฿ 681.53

DWR ADJUSTER 1 Piece(s) Available 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated55751512Standard / Corrosion Resistance

฿ 137.50

฿ 60.50

ADJUSTER 1 Piece(s) Same day 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate551001512Standard

฿ 339.87

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated551001512Standard / Corrosion Resistance

฿ 126.71

ADJUSTER 1 Piece(s) Same day 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate551201512Standard

฿ 347.61

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated551201512Standard / Corrosion Resistance

฿ 142.56

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate551251512Standard

฿ 161.71

ADJUSTER 1 Piece(s) Same day 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate551501512Standard

฿ 374.71

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated551501512Standard / Corrosion Resistance

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Catch Plate Height Adjusting Handle No
Load Capacity(kN) 4.9 Swivel Mechanism No Adjusting for Hex Socket "No Licking" No