(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The base of the adjuster has been formed by baking and molding plastic, hence does not damage the floor.
[Features]
· Does not stain or damage floors because a special plastic is molded into the receiver.
· The plastic part has elasticity, has a good feel, excellent aging resistance and excellent temperature resistance (Does not deform even at 100°C.)
· Suitable for any machinery or office equipment because the external appearance also features a beautiful finish.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Width A (mm) | Thread Length L1 (mm) | Main Body Height l (mm) | Nominal of Thread M (mm) | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 252.39 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 80 | 130 | 22 | 14 | Standard | ||
฿ 246.05 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 80 | 75 | 22 | 16 | Standard | ||
฿ 254.68 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 80 | 100 | 22 | 16 | Standard | ||
฿ 552.59 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | 80 | 100 | 22 | 16 | Standard / Corrosion Resistance | ||
฿ 265.57 | ADJUSTER | 1 Piece(s) | Same day | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 80 | 130 | 22 | 16 | Standard | ||
฿ 569.51 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | 80 | 130 | 22 | 16 | Standard / Corrosion Resistance | ||
฿ 339.87 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 80 | 150 | 22 | 16 | Standard | ||
฿ 745.37 ฿ 444.09 | ADJUSTER | 1 Piece(s) | Same day | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | 80 | 180 | 22 | 16 | Standard / Corrosion Resistance | ||
฿ 308.62 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 80 | 200 | 22 | 16 | Standard | ||
฿ 174.32 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 62 | 75 | 18 | 12 | Standard | ||
฿ 171.41 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 62 | 100 | 18 | 12 | Standard | ||
฿ 305.22 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | 62 | 100 | 18 | 12 | Standard / Corrosion Resistance | ||
฿ 186.73 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 62 | 120 | 18 | 12 | Standard | ||
฿ 374.93 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | 62 | 120 | 18 | 12 | Standard / Corrosion Resistance | ||
฿ 303.10 ฿ 132.76 | DWR ADJUSTER | 1 Piece(s) | Same day | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 62 | 150 | 18 | 12 | Standard | ||
฿ 332.08 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | 62 | 150 | 18 | 12 | Standard / Corrosion Resistance |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard Catch Plate, With Plastic | Height Adjusting Handle | No |
---|---|---|---|---|---|
Material of rubber part | Plastic | Load Capacity(kN) | 3.92 | Swivel Mechanism | No |
Adjusting for Hex Socket "No Licking" | No |
How can we improve?
How can we improve?