(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The most commonly used standard type adjuster for heavy loads.
[Features]
· The cap section is forged.
· Since the product has a die release surface that has undergone hot forging within the mold, no unevenness will stand out, unlike with die casting.
· The surface of the D-C-S cap section has been machine-ground using a lathe, giving it a high quality feel.
· Since the cap section has been forged, it features a load-resistance of 10 tons or more. However, since the screw will buckle first, the load-resistance depends on the thread diameter.
[Applications]
· A heavy-duty type that is suitable for medium-sized machinery and conveyors used for heavy loads.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Load Capacity (kN) | Thread Length L1 (mm) | Nominal of Thread M (mm) | Properties | Adjusting for Hex Socket "No Licking" |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 194.07 ฿ 109.07 | ADJUSTER | 1 Piece(s) | Same day | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 14.7 | 50 | 12 | Standard | No | ||
฿ 653.81 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 14.7 | 50 | 12 | Standard / Corrosion Resistance | No | ||
฿ 282.66 ฿ 169.71 | ADJUSTER | 1 Piece(s) | Same day | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 14.7 | 75 | 12 | Standard | No | ||
฿ 653.81 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 14.7 | 75 | 12 | Standard / Corrosion Resistance | No | ||
฿ 198.61 ฿ 80.52 | ADJUSTER | 1 Piece(s) | Same day | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 14.7 | 100 | 12 | Standard | No | ||
฿ 758.29 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 14.7 | 100 | 12 | Standard / Corrosion Resistance | No | ||
฿ 203.91 | ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 14.7 | 120 | 12 | Standard | No | ||
฿ 653.81 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 14.7 | 120 | 12 | Standard / Corrosion Resistance | No | ||
฿ 255.52 | ADJUSTER | 1 Piece(s) | Same day | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 14.7 | 125 | 12 | Standard | No | ||
฿ 692.52 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 14.7 | 125 | 12 | Standard / Corrosion Resistance | No | ||
฿ 244.47 | ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 14.7 | 150 | 12 | Standard | No | ||
฿ 692.52 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 14.7 | 150 | 12 | Standard / Corrosion Resistance | No | ||
฿ 338.66 | ADJUSTER | 1 Piece(s) | 3 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 14.7 | 130 | 14 | Standard | No | ||
฿ 272.08 | ADJUSTER | 1 Piece(s) | 15 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 19.6 | 65 | 16 | Standard | No | ||
฿ 253.03 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 19.6 | 75 | 16 | Standard | No | ||
฿ 847.35 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 19.6 | 75 | 16 | Standard / Corrosion Resistance | No | ||
฿ 253.59 | ADJUSTER | 1 Piece(s) | 15 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 19.6 | 100 | 16 | Standard | No | ||
฿ 775.28 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 19.6 | 100 | 16 | Standard / Corrosion Resistance | No | ||
฿ 268.10 | ADJUSTER | 1 Piece(s) | Same day | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 19.6 | 130 | 16 | Standard | No | ||
฿ 332.76 ฿ 190.64 | ADJUSTER | 1 Piece(s) | Same day | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 19.6 | 130 | 16 | Standard | Available | ||
฿ 797.81 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 19.6 | 130 | 16 | Standard / Corrosion Resistance | No | ||
฿ 284.55 | ADJUSTER | 1 Piece(s) | Same day | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 19.6 | 150 | 16 | Standard | No | ||
฿ 963.48 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 19.6 | 150 | 16 | Standard / Corrosion Resistance | No | ||
฿ 298.30 | ADJUSTER | 1 Piece(s) | Same day | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 19.6 | 180 | 16 | Standard | No | ||
฿ 1,079.61 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 19.6 | 180 | 16 | Standard / Corrosion Resistance | No | ||
฿ 314.45 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 19.6 | 200 | 16 | Standard | No | ||
฿ 384.40 | DWR ADJUSTER | 1 Piece(s) | 13 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 19.6 | 200 | 16 | Standard | Available | ||
฿ 1,157.03 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 19.6 | 200 | 16 | Standard / Corrosion Resistance | No | ||
฿ 279.71 | ADJUSTER | 1 Piece(s) | Same day | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 39.2 | 100 | 20 | Standard | No | ||
฿ 372.05 | DWR ADJUSTER | 1 Piece(s) | 13 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 39.2 | 100 | 20 | Standard | Available | ||
฿ 1,079.61 | ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 39.2 | 100 | 20 | Standard / Corrosion Resistance | No | ||
฿ 305.60 ฿ 181.83 | ADJUSTER | 1 Piece(s) | Same day | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 39.2 | 130 | 20 | Standard | No | ||
฿ 399.84 | DWR ADJUSTER | 1 Piece(s) | 13 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 39.2 | 130 | 20 | Standard | Available | ||
฿ 1,118.32 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 39.2 | 130 | 20 | Standard / Corrosion Resistance | No | ||
฿ 325.43 | ADJUSTER | 1 Piece(s) | 15 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 39.2 | 150 | 20 | Standard | No | ||
฿ 1,161.39 | ADJUSTER | 1 Piece(s) | 15 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 39.2 | 150 | 20 | Standard / Corrosion Resistance | No | ||
฿ 379.29 | DWR ADJUSTER | 1 Piece(s) | 15 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 39.2 | 180 | 20 | Standard | No | ||
฿ 1,234.45 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 39.2 | 180 | 20 | Standard / Corrosion Resistance | No | ||
฿ 415.06 ฿ 159.72 | ADJUSTER | 1 Piece(s) | Same day | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS400 Forging | Trivalent Chromate | 39.2 | 200 | 20 | Standard | No | ||
฿ 1,311.93 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 39.2 | 200 | 20 | Standard / Corrosion Resistance | No |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard Catch Plate | Height Adjusting Handle | No |
---|---|---|---|---|---|
Width A(mm) | 60 | Main Body Height l(mm) | 17 | Swivel Mechanism | No |
How can we improve?
How can we improve?