1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjuster for Inclined Surface, D-UII (Part Number)

ADJUSTER

Adjuster for Inclined Surface, D-UII
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 353.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An adjuster for slopes in which the screw shaft part tilts. Note: please be advised that the model number in MISUMI has been changed from "D-U II" to "D-U2."

[Features]
· The tilting motion is extremely smooth and it is more affordable compared than the D-U-A type.

Part Number
D-U216X200 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 353.85

฿ 187.08

ADJUSTER 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Catch Plate Height Adjusting Handle No
Screw Material Equivalent to SS400 Surface Treatment of Thread Trivalent Chromate Catch Plate SS Cold Rolled Steel Plate
Surface Treatment Trivalent Chromate Width A(mm) 60 Load Capacity(kN) 2.94
Thread Length L1(mm) 200 Main Body Height l(mm) 25 Nominal of Thread M(mm) 16
Properties Standard Swivel Mechanism Presence Adjusting for Hex Socket "No Licking" No

Please check the type/dimensions/specifications of the part D-U216X200 in the Adjuster for Inclined Surface, D-UII series.