1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Guide Shaft (BGSP) (Part Number)

Guide Shaft (BGSP)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,968.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General-purpose hollow guide shaft (BGSP) that can be used with various types of shaft end processing.
[Features]
· Compatible with Oiles slide shifter models BTCA, BTSA, BTC, and BTF.
· Guide shaft compatible with guide units BK and BT.
· Standard cut products are available in various sizes.
· For shafts with a diameter of 30 mm or more, reduced weight hollow shafts are also available.
· Materials: STKM13C + rigid chrome plating processing (plating thickness: 15 μ or more).
· Compatible shaft diameter: ø30 mm to ø50 mm.
· Maximum length: 2,900 mm.

Part Number
BGS30P-1000
BGS30P-300
BGS30P-400
BGS30P-500
BGS30P-600
BGS30P-800
BGS40P-1000
BGS40P-1200
BGS40P-400
BGS40P-600
BGS50P-1000
BGS50P-1500
BGS50P-400
BGS50P-600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft diameter
(Ø)
Length L
(mm)

฿ 7,313.33

OIL GUIDE SHAFT 1 Piece(s) Quote 301000

฿ 2,968.33

OIL GUIDE SHAFT 1 Piece(s) Quote 30300

฿ 3,635.00

OIL GUIDE SHAFT 1 Piece(s) Quote 30400

฿ 4,210.00

OIL GUIDE SHAFT 1 Piece(s) Quote 30500

฿ 4,785.00

OIL GUIDE SHAFT 1 Piece(s) Quote 30600

฿ 6,071.66

OIL GUIDE SHAFT 1 Piece(s) Quote 30800

฿ 9,245.00

OIL GUIDE SHAFT 1 Piece(s) Quote 401000

฿ 10,993.33

OIL GUIDE SHAFT 1 Piece(s) Quote 401200

฿ 4,210.00

OIL GUIDE SHAFT 1 Piece(s) Quote 40400

฿ 6,163.33

OIL GUIDE SHAFT 1 Piece(s) Quote 40600

฿ 13,155.00

OIL GUIDE SHAFT 1 Piece(s) Quote 501000

฿ 18,858.33

OIL GUIDE SHAFT 1 Piece(s) Quote 501500

฿ 5,658.33

OIL GUIDE SHAFT 1 Piece(s) Quote 50400

฿ 7,865.00

OIL GUIDE SHAFT 1 Piece(s) Quote 50600

Loading...

  1. 1

Basic Information

Basic Shape Pipe End Shape (Left) No Machining End Shape (Right) No Machining
Material STKM13C Hardness No Surface Treatment Hard Chrome Plating
Tolerance fitting axis f8 Material STKM13C Heat Treatment No
Surface Treatment Hard Chrome Plating