1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fittings Series for Auxiliary Equipment TAC Fitting Screw Piping - Universal Tee (SUS Specifications)【5 Pieces Per Package】

AUXILIARY EQUIPMENT

Fittings Series for Auxiliary Equipment TAC Fitting Screw Piping - Universal Tee (SUS Specifications)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,233.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A compact fitting series suitable for various types of small devices.
· Compact, but offers numerous variations.
· Equipped with dedicated nylon tube.

 
Part Number
UTF-SUS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,233.70

AUXILIARY EQUIPMENT 1 Pack(s)

5 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Branch Connection Screw <=> Screw Multipoint Shape Universal Tee Material Stainless Steel
Surface Treatment No Screw Types M Nominal of Thread M5
SUS Specifications SUS Specifications Screw Pitch(mm) 0.8

Please check the type/dimensions/specifications of the part UTF-SUS in the Fittings Series for Auxiliary Equipment TAC Fitting Screw Piping - Universal Tee (SUS Specifications) series.